【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   15 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Option With control unit Plug-in/Non plug-in type . Filter, regulation valve, pressure switch and air release valve all combine to form one unit. . Piping processes are eliminated. Individual EXH spacer Setting individual EXH spacer on the manifold block enables individual EXH port for each valve. Body type Plug-in type Non plug-in type VVFS2000-R-01-1 VVFS2000-R-01-2 VVFS2000-R-02-1 VVFS2000-R-02-2 Rc1 8 Rc1 4 Part no. SUP block disk When supplying manifold with more than two different kinds of pressure, high and low, insert a block disk in between stations subjected to different pressures. EXH block disk When valve exhaust affects the other stations in the circuit, insert EXH block disk in between stations to separate valve exhaust. Body type Plug-in type Non plug-in type Part no. AXT625-12A Body type Plug-in type Non plug-in type Part no. AXT625-12A Throttle valve spacer Needle valve set on the manifold block can control cylinder speed by throttling exhaust. Body type Plug-in type Non plug-in type Part no. VVFS2000-20A-1 VVFS2000-20A-2 Interface regulator Interface regulator set on the manifold block can regulate pressure for each valve. (Refer to “Flow Characteristics” on page 1681 before operation.) Body type Plug-in type Non plug-in type P port regulation ARBF2000-00-P-1 ARBF2000-00-P-2 Air release valve spacer Valve VFR21ュ0 (single) can be used as air release valve by combining with release valve spacer. Body type Plug-in type Non plug-in type VVFS2000-24A-1 VVFS2000-24A-2 Part no. LR LR Note) L: U side mount R: D side mount SUP stop valve spacer Note) If SUP stop valve spacer is set, valve can be removed for maintenance without stopping air pressure supply for other valves. Body type Plug-in type Non plug-in type Part no. VVFS2000-37A-1 VVFS2000-37A-2 (Height will be 23.2 mm higher.) Note) Used with manifold base. Please contact SMC for details. Blanking plate It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Body type Plug-in type Non plug-in type Part no. VVFS2000-10A Individual SUP spacer Setting individual SUP spacer on the manifold block enables individual SUP port for each valve. Body type 1 8 Plug-in type Non plug-in type VVFS2000-P-01-1 VVFS2000-P-01-2 VVFS2000-P-02-1 VVFS2000-P-02-2 Rc Rc1 4 Part no. For details, refer to page 1603. Series VFR2000 Manifold/Option Parts Assembly 1598