yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
1-p1585-1683-vfr2000_en@@@14 / 100

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


D-sub conector U side D side . Wide range of interchangeability (D-sub connector (25P) conforming to MIL standard) . Quick wiring permits easier installation. Plug-in Type: With D-sub Connector (For wiring specifications, refer to page 1683.) VV5FR2 01F Junction cover 1 One-piece junction cover Plug-in type with D-sub connector U 1 06 1 01 Series VFR2000 Manifold 2 stations 8 stations 02 08 Stations Connector mounting direction Symbol .2, .3 Symbol 1 Side 2 . Bottom 3 . Side 4 . Bottom 5 . Side 6 . Bottom 7 . Side 8 . Bottom Passage .1 Porting specification P EA, EB A, B Common Common Individual Common Common Individual Individual Individual . Semi-standard . 1 When an individual passage is used, P, EA and EB ports will be bottom ported. . 2 For bottom ported, A/B port size is 1/8 (Symbol 01) only. . 3 Symbol g1h is only applicable to One-touch fittings (C6, C8). . Max. 8 stations Port size .2, .3 Symbol 01 02 C6 C8 P, EA, EB A, B One-touch fitting for o8 One-touch fitting for o6 M Mixed 1 4 1 4 1 8 Note) Electrical entry and light/surge voltage suppressor:F, FZ only. Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ only. Rc NPT Nil N F G T NPTF Thread type CE-compliant Q CE-compliant Nil . CE-compliant Q CE-compliant Nil . . Wiring for every valve Non Plug-in Type: Grommet, Grommet Terminal, Conduit Terminal, DIN Terminal VV5FR2 10 Non plug-in type 05 1 01 Series VFR2000 Manifold 2 stations 15 stations 02 15 Stations Symbol .2, .3 Symbol 1 Side 2 . Bottom 3 . Side 4 . Bottom 5 . Side 6 . Bottom 7 . Side 8 . Bottom Passage .1 Porting specification P EA, EB A, B Com- Common mon Com- Individual mon Indiv- Common idual Indiv- Individual idual . Semi-standard . 1 When an individual passage is used, P, EA and EB ports will be bottom ported. . 2 For bottom ported, A/B port size is 1/8 (Symbol 01) only. . 3 Symbol g1h is only applicable to One-touch fittings (C6, C8). Port size .2, .3 Symbol 01 02 C6 C8 P, EA, EB A, B One-touch fitting for o8 One-touch fitting for o6 M Mixed 1 4 1 4 1 8 Rc NPT Nil N F G T NPTF Thread type Note) P port or EA/EB port of symbol g3h to g8h can be individual port with block plate. Therefore, if using individual SUP spacer or individual EXH interface for individual port, its symbol is g1h. Note) P port or EA/EB port of symbol g3h to g8h can be individual port with block plate. Therefore, if using individual SUP spacer or individual EXH spacer for individual port, its symbol is g1h. D side mounting U side mounting D U Series VFR2000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. [Option] 1597 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR