【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   13 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Multi-connector One piece junction cover Individual junction cover Conduit wiring U side D side [Option] Base model Wiring Porting specifications Port size Stations Applicable A, B port P, EA, EB A, B valve model Plug-in type VV5FR2-01ュ(-Q) Non plug-in type VV5FR2-10(-Q) . With terminal block . With multi-connector . With D-sub connector . Grommet . Grommet terminal . Conduit terminal . DIN terminal . L plug connector . M plug connector Note) Side/Bottom 1 4 1 8, 1 4 C6, C8 2 to 15 2 to 8 2 to 15 VFR2ュ00-ュF(-Q) VFR2 10-ュG VFR2ュ10-ュE VFR2ュ10-ュT VFR2ュ10-ュD(-Q) VFR2ュ10-ュL VFR2ュ10-ュM Note) Side ported and bottom ported cannot be taken at the same time. VV5FR2-01T1-061-02 (-Q) 1 set (Manifold base part no.) .VFR2100-5FZ (-Q) 3 sets (2 position single part no.) .VFR2200-5FZ (-Q) 2 sets (2 position double part no.) .VVFS2000-10A 1 set (Blanking plate assembly part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. VV5FR2-10-061-01 (-Q) 1 set (Manifold base part no.) .VFR2110-5D (-Q) 5 sets (2 position single part no.) .VFR2410-5D (-Q) 1 set (3 position exhaust part no.) .VVFS2000-R-01-2 1 set (Individual EXH spacer part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. VV5FR2 01T Plug-in type with terminal block Port size .2, .3 Symbol 01 02 C6 C8 P, EA, EB A, B One-touch fitting for o8 One-touch fitting for o6 M Mixed 08 1 02 Series VFR2000 Manifold 2 stations 15 stations 02 15 Stations Rc NPT Nil N F G T NPTF Thread type 1 4 1 4 1 8 Symbol .2, .3 Symbol 1 Side 2 . Bottom 3 . Side 4 . Bottom 5 . Side 6 . Bottom 7 . Side 8 . Bottom Passage .1 Porting specification P EA, EB A, B Common Common Individual Common Common Individual Individual Individual . Semi-standard . 1 When an individual passage is used, P, EA and EB ports will be bottom ported. . 2 For bottom ported, A/B port size is 1/8 (Symbol 01) only. . 3 Symbol “1” is only applicable to One-touch fittings (C6, C8). VV5FR2 01C Plug-in type with multi-connector D 1 05 1 Series VFR2000 Manifold D side mounting U side mounting D U Connector mounting direction Symbol .2, .3 Symbol 1 Side 2 . Bottom 3 . Side 4 . Bottom 5 . Side 6 . Bottom 7 . Side 8 . Bottom Passage .1 Porting specification P EA, EB A, B Common Common Individual Common Common Individual Individual Individual . Semi-standard . 1 When an individual passage is used, P, EA and EB ports will be bottom ported. . 2 For bottom ported, A/B port size is 1/8 (Symbol 01) only. . 3 Symbol “1” is only applicable to One-touch fittings (C6, C8). Plug-in type with terminal block (6 stations, one-piece junction cover) Non plug-in type: 6 stations How to Order Manifold Assembly . Since lead wires of solenoid valve are connected with the terminals on upper surface of terminal block corresponding lead wires from power source can be wired at the bottom of terminal block. . Master connection of power and solenoid valves. . Quick wiring permits ease of installation. CE-compliant Q CE-compliant Nil . . Max. 8 stations 2 stations 8 stations 02 08 Stations Junction cover 1 One-piece junction cover Note) P port or EA/EB port of symbol “3” to “8” can be individual port with block plate. Therefore, if using individual SUP spacer or individual EXH spacer for individual port, its symbol is “1”. Note) P port or EA/EB port of symbol “3” to “8” can be individual port with block plate. Therefore, if using individual SUP spacer or individual EXH spacer for individual port, its symbol is “1”. Manifold Specifications Plug-in Type: With Terminal Block Plug-in Type: With Multi-connector (For wiring specifications, refer to page 1683.) Junction cover Nil Individual junction cover 1 One-piece junction cover 1 01 Port size .2, .3 Symbol 01 02 C6 C8 P, EA, EB A, B One-touch fitting for o8 One-touch fitting for o6 M Mixed 1 4 1 4 1 8 Rc NPT Nil N F G T NPTF Thread type CE-compliant Q CE-compliant Nil . ・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・ U side U side D side D side Series VFR2000 Manifold Specifications 1596