【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   12 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(P, A, B bottom piping) (EA, EB bottom piping) Manual override (Non-locking) . 300 (Lead wire length) (P, A, B port) (EA, EB port) (Mounting hole) Applicable cable O.D. o6 to o8 [o4.5 to o7] Pg.9 Light/Surge voltage suppressor (At DZ, YZ) Light 87.4 [89.6] 96.4 [98.6] 104.4 [106.6] 113.4 [115.6] 178.1 [178.6] 26.5 109.1 [109.3] Max. 10 Max. 10 Light/Surge voltage suppressor (At MZ) . 300 (Lead wire length) . 300 (Lead wire length) Light/Surge voltage suppressor (At LZ) Applicable cable O.D. o2.3 to o2.8 Light/Surge voltage suppressor (At EZ) Light Applicable cable O.D. o6 to o8 Light/Surge voltage suppressor (At TZ) Light Max. 10 Max. 10 (External pilot port) (PE port) Series VFR2000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Non Plug-in: 3 Position Closed Center/Exhaust Center/Pressure Center Grommet Closed center: VFR2310-ュGExhaust center: VFR2410-ュGPressure center: VFR2510-ュG- 01 02 01 02 01 02 . [ ]: Type Y . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. DIN terminal Closed center: VFR2310-ュ - Exhaust center: VFR2410-ュ - Pressure center: VFR2510-ュ - 01 02 DY 01 02 DY 01 02 DY L plug connector Closed center: VFR2310-ュLExhaust center: VFR2410-ュLPressure center: VFR2510-ュL- 01 02 01 02 01 02 M plug connector Closed center: VFR2310-ュMExhaust center: VFR2410-ュMPressure center: VFR2510-ュM- 01 02 01 02 01 02 . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. Grommet terminal Closed center: VFR2310-ュEExhaust center: VFR2410-ュEPressure center: VFR2510-ュE- 01 02 01 02 01 02 Conduit terminal Closed center: VFR2310-ュTExhaust center: VFR2410-ュTPressure center: VFR2510-ュT- 01 02 01 02 01 02 ( ): Rc 1 8 1595 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR