【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   11 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Light/Surge voltage suppressor (At EZ) Applicable cable O.D. o2.3 to o2.8 Light Applicable cable O.D. o6 to o8 [o4.5 to o7] Light/Surge voltage suppressor (At DZ, YZ) Light 87.4 [89.6] 96.4 [98.6] 104.4 [106.6] 113.4 [115.6] 171 [171.5] 26.5 109.1 [109.3] Max. 10 Max. 10 Pg.9 Light/Surge voltage suppressor (At LZ) . 300 (Lead wire length) . 300 (Lead wire length) Light/Surge voltage suppressor (At MZ) Light Applicable cable O.D. o6 to o8 Light/Surge voltage suppressor (At TZ) Max. 10 Max. 10 (Mounting hole) (EA, EB port) Manual override (Non-locking) (External pilot port) (PE port) (P, A, B bottom piping) (EA, EB bottom piping) . 300 (Lead wire length) (P, A, B port) ( ): Rc 1 8 DIN terminal: VFR2210-ュ - 01 02 DY L plug connector: VFR2210-ュL- 01 02 M plug connector: VFR2210-ュM- 01 02 Bottom ported Grommet: VFR2210-ュG- 01 02 Non Plug-in: 2 Position Double Series VFR2000 Grommet terminal: VFR2210-ュE- 01 02 Conduit terminal: VFR2210-ュT- 01 02 . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. . [ ]: Type Y . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. 1594