【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   10 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Light/Surge voltage suppressor (At DZ, YZ) Pg.9 Light 26.5 2.3 Max. 10 111.4 [111.6] 87.4 [89.6] 96.4 [98.6] 104.4 [106.6] 113.4 [115.6] . 300 (Lead wire length) Light/Surge voltage suppressor (At LZ) Light/Surge voltage suppressor (At MZ) . 300 (Lead wire length) Applicable cable O.D. o6 to o8 [o4.5 to o7] Light/Surge voltage suppressor (At EZ) Applicable cable O.D. o2.3 to o2.8 Light Applicable cable O.D. o6 to o8 Light Light/Surge voltage suppressor (At TZ) Max. 10 (PE port) (Mounting hole) (P, A, B bottom piping) (EA, EB bottom piping) (External pilot port) . 300 (Lead wire length) Manual override (Non-locking) (P, A, B port) (EA, EB port) ( ): Rc 1 8 Non Plug-in: 2 Position Single Grommet: VFR2110-ュG- 01 02 Bottom ported Grommet terminal: VFR2110-ュE- 01 02 Conduit terminal: VFR2110-ュT- 01 02 Series VFR2000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in DIN terminal: VFR2110-ュ - 01 02 DY L plug connector: VFR2110-ュL- 01 02 M plug connector: VFR2110-ュM- 01 02 . [ ]: Type Y . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. . Other dimensions are the same as the grommet type. 1593 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR