【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   98 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Single solenoid Double solenoid Single solenoid Double solenoid Kit (Connector) Standard with lead wires connected to each valve individually. C Manifold Specifications Series SQ2000 Porting specifications Port location Port size Side, Top Maximum number of stations C10 C4, C6, C8 16 stations . Valves are numbered from the D side. Connector Assembly Part No. Since lead wires are connected to the valves as shown below, connect each wire to the power supply. Since lead wires are connected to the valves as shown below, connect each wire to the power supply. Lead wire length Socket only (3 pcs.) Single solenoid AXT661-14AL AXT661-14AL-6 AXT661-14AL-10 AXT661-14AL-20 AXT661-14AL-30 Double solenoid AXT661-13AL AXT661-13AL-6 AXT661-13AL-10 AXT661-13AL-20 AXT661-13AL-30 AXT661-12AL 300 mm 600 mm 1000 mm 2000 mm 3000 mm Connector Assembly Part No. Note) When using the negative common specifications, use valves for negative common. Lead wire length Socket only (3 pcs.) Single solenoid AXT661-14ANL AXT661-14ANL-6 AXT661-14ANL-10 AXT661-14ANL-20 AXT661-14ANL-30 Double solenoid AXT661-13ANL AXT661-13ANL-6 AXT661-13ANL-10 AXT661-13ANL-20 AXT661-13ANL-30 AXT661-12AL 300 mm 600 mm 1000 mm 2000 mm 3000 mm Black: A side solenoid (.) Red: COM (+) Black: A side solenoid (.) Red: COM (+) White: B side solenoid (.) Red: A side solenoid (+) Black: COM (.) Red: A side solenoid (+) Black: COM (.) White: B side solenoid (+) 1(P), 3(R) 4(A), 2(B) Red Black White Lead wire color (+) (+) COM.(.) Red Black Lead wire color SOL.B SOL.A (+) COM.(.) SOL.A Black Red White Lead wire color (.) (.) COM.(+) Black Red Lead wire color SOL.B SOL.A (.) COM.(+) SOL.A Plug connector lead wire length The lead wire length of the valves with lead wire is 300 mm. When ordering a lead wire length of 600 mm or longer, list the part numbers for the valve without connector and the connector assembly. Example) For lead wire length of 1000 mm: SQ2140-5LO1-C6・・・・3 pcs. AXT661-14AL-10・・・・3 pcs. Plug connector lead wire length The lead wire length of the valves with lead wire is 300 mm. When ordering a lead wire length of 600 mm or longer, list the part numbers for the valve without connector and the connector assembly. Example) For lead wire length of 1000 mm: SQ2140N-5LO1-C6・・・3 pcs. AXT661-14ANL-10・・・3 pcs. Series SQ2000 Wiring Specifications: Positive Common Specifications Wiring Specifications: Negative Common Specifications (Semi-standard) U side D side 1 2 3 ・・・・・・・・・・ stations 1424