【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   94 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Kit (Flat Ribbon Cable Connector) Simplification and labor savings for wiring work can be achieved by using a MIL type for the electrical connection. Using the connector for flat ribbon cable (26P, 20P) conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability. Top or side receptacle position can be selected in accordance with the available mounting space. P Manifold Specifications Series SQ2000 Porting specifications Port location Port size 1(P), 3(R) 4(A), 2(B) Side, Top Maximum number of stations C10 C4, C6, C8 12 stations (16 as a semi-standard) Flat Ribbon Cable (26 Pins, 20 Pins) . Valves are numbered from the D side. Cable assembly AXT100-FC - 123 20 26 Type 26P flat ribbon cable connector assemblies can be ordered with manifolds. Refer to "How to Order manifold". Flat Ribbon Cable Connector Assembly Cable length (L) Assembly part no. 1.5 m 3 m 5 m 26P AXT100-FC26-1 AXT100-FC26-2 AXT100-FC26-3 20P AXT100-FC20-1 AXT100-FC20-2 AXT100-FC20-3 Connector manufacturers’ example 6 (15.6) L Terminal no. Red 28AWG 30 (20P) 37.5(26P) 26 2 25 1 . Hirose Electric Co., Ltd. . Sumitomo 3M Limited . Fujitsu Limited . Japan Aviation Electronics Industry, Ltd. . J.S.T. Mfg. Co., Ltd. . Oki Electric Cable Co,. Ltd. . For other commercial connectors, use a 26 pins or 20 pins with strain relief conforming to MIL-C-83503. . Cannot be used for movable wiring. . Lengths other than the above are also available. Please contact SMC for details. Series SQ2000 Electrical Wiring Specifications Note) When using the negative common specifications, use valves for negative common. Flat ribbon cable connector <26P> <20P> Connector terminal no. 26 24 22 20 18 16 14 12 10 8 6 4 2 25 23 21 19 17 15 13 11 9 7 5 3 1 Triangle mark indicator position Terminal no. Polarity Terminal no. Polarity Positive common specifications Negative common specifications Positive common specifications Negative common specifications Double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station, regardless of valve and option types. Mixed single and double wiring is available as an option. For details, refer to page 1436. U side D side 1 2 3 ・・・・・・・・・・ stations SOL.a SOL.b SOL.a SOL.b SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a (.) (+) (+) (+) (+) (+) (+) (+) (+) (.) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) 25 (+) COM. 1 station 2 stations 3 stations 4 stations 5 stations 6 stations 7 stations 8 stations 9 stations 10 stations 11 stations 12 stations (.) 24 (.) 23 (.) 22 (.) 21 (.) 20 (.) 19 (.) 18 (.) 17 (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) 26 (+) 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 COM. SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a (.) (+) (+) (+) (+) (+) (+) (+) (+) (.) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) 19 (+) COM. 1 station 2 stations 3 stations 4 stations 5 stations 6 stations 7 stations 8 stations 9 stations (.) 18 (.) 17 (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) 20 (+) 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 COM. 1420