【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   92 / 125

BOOKをみる

10秒後にBOOKのページに移動します


F Kit (D-sub Connector Kit) Manifold specifications Series SQ2000 Porting specifications Port location Port size 1(P), 3(R) 4(A), 2(B) Side, Top Maximum number of stations C10 C4, C6, C8 12 stations (16 as a semi-standard) D-sub Connector (25 Pins) AXT100-DS25- 015 030 050 Cable 0.3 mm2 x 25 cores O.D. o1.4 Seal (length indication) Socket side Terminal no. .o10 47.04 55 16 44 (2.4) 8 L 1・・・・・・・・・・・・13 14・・・・・・・・・・・・・・・25 Molded cover 2 x M2.6 x 0.45 015 . Valves are numbered from the D side. Series SQ2000 Cable assembly Electrical Wiring Specifications 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Black Yellow Brown Pink Red Blue Orange Purple Yellow Gray Pink Orange Blue Red Purple Brown Gray Pink White Gray White Black Yellow White Orange Terminal no. Polarity Lead wire color Dot marking D-sub connector (AXT100-DS25- ) Connector terminal no. 015 030 050 Positive common specifications Negative common specifications As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 12 stations or less, regardless of valve and option types. Mixed single and double wiring is available as an option. For details, refer to page 1436. Note) When using the negative common specifications, use valves for negative common. (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (.) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) (+) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) SOL.a 1 station 2 stations 3 stations 4 stations 5 stations 6 stations 7 stations 8 stations 9 stations 10 stations 11 stations 12 stations SOL.b SOL.a 25 12 SOL.b 24 11 SOL.b SOL.a 23 10 SOL.b SOL.a 22 9 SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a 13 21 8 20 7 19 6 18 5 17 4 16 3 15 2 14 1 COM. None Black None Black None White None None None None None Black None White White White Black Red Black Red Red White Red None Red D-sub Connector Cable Assembly Electrical Characteristics Cable length (L) Assembly part no. Note 1.5 m 3 m 5 m AXT100-DS25-015 AXT100-DS25-030 AXT100-DS25-050 Cable 0.3 mm2 x 25 cores Item Conductor resistance Ω/km, 20°C Withstand voltage VAC, 1 min. Insulation resistance MΩ/km, 20°C 65 or less 1000 5 or more Connector manufacturers’ example . For other commercial connectors, use a 25 pins type with female connector conforming to MIL-C-24308. . Cannot be used for movable wiring. . Lengths other than the above are also available. Please contact SMC for details. . Fujitsu, Ltd. . Japan Aviation Electronics Industry, Ltd. . J.S.T. Mfg. Co., Ltd. . Hirose Electric Co., Ltd. D-sub Connector Cable Assembly Terminal No. Terminal number Lead wire color Dot marking 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None U side D side 1 2 3 ・・・・・・・・・・ stations The D-sub connector reduces installation labor for electrical connections. Using the D-sub connector (25P), conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability. Top or side receptacle position can be selected in accordance with the available mounting space. The D-sub connector cable assemblies can be ordered with manifolds. Refer to “How to Order Manifold.” Connector DB-25SF-N Manufactured by Japan Aviation Electronics Industry, Ltd. Property Note) The minimum bending inner radius of D-sub connector cable is 20 mm. D-sub connector assembly wire colors 1418