【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   87 / 125

BOOKをみる

10秒後にBOOKのページに移動します


SQ2 1 4 0 5 L 1 C6 Function Port plug mounting port Manual override Nil B Non-locking push type (Tool required) Locking type (Tool required) D Slide locking type (Manual type) . Only side ported type applicable Plug connector type With 300 mm lead wire Plug connector type without connector For F, P, J kit manifolds Note) L LO Electrical entry Rated voltage 5 6 24 VDC 12 VDC Cylinder port C4 C6 C8 L4 L6 L8 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 Side ported Top ported(1) CE-compliant Nil B D (1) N R (2) Standard type (0.4 W) Quick response type (0.95 W) 2 position double (Double solenoid specifications) Negative common External pilot specifications Symbol Specifications Note 1) “D” is specified for 2 position double. Note 2) Except dual 3 port valves. Note 3) When two or more symbols are specified, indicate them alphabetically. Note) Indicate “LO” when ordering centralized wiring type manifolds, F, P, and J kits, since the lead wire will be attached to the manifold side. With/Without manifold block Nil For adding stations M MB Without manifold block With manifold block With manifold block, built-in back pressure check valve . When ordering with manifolds . When only valves are required. Note 1) Can be changed to side ported configuration. Note 2) Refer to page 1438 for the inch-size One-touch fittings. Note) Light/surge voltage suppressor is built-in. Symbol Port size Port location Seal Type of actuation 3 4 1 2 5 A (2) B (2) C (2) 2 position single 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve 4 position dual 3 port valve 4 position dual 3 port valve 2 position double (Double solenoid) (1) Metal seal Rubber seal Note 1) For double solenoid specifications, the function symbol below is “D”. Note 2) Only rubber seal types are applicable. (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)51 (P) 3(R2) (A)4 2(B) (R1)51 (P) 3(R2) (A)4 2(B) (R1)51 (P) 3(R2) (A)4 2(B) (R1)51 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) How to Order Valves [Option] Plug Lead Unit Series SQ2000 0 1 Metal seal Rubber seal Nil A B None Port 4(A) Port 2(B) Nil Q . CE-compliant 1413 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ A