【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   86 / 125

BOOKをみる

10秒後にBOOKのページに移動します


FD2 01 16 1 station 16 stations SS5Q24 08 Stations Option D Nil 02 to 16 (1) B K (3) N R S None DIN rail length specified Back pressure check valve Special wiring specifications (Except double wiring) With name plate (Side ported only) External pilot specifications Built-in silencer, direct exhaust Manifold mounting D E Note) DIN rail mounting style Direct mounting style Electrical entry Kit type C JD0 FD0 FD1 FD2 FD3 PD0 PD1 PD2 PD3 PDC D side D side (1) D side . 24 24 18 16 . 16 stations 16 stations 16 stations . Cable specifications Connector kit Flat ribbon cable (20P) PC wiring system compatible D-sub connector (25P) kit, without cable D-sub connector (25P) kit, with 1.5 m cable D-sub connector (25P) kit, with 3.0 m cable D-sub connector (25P) kit, with 5.0 m cable Flat ribbon cable (26P) kit, without cable Flat ribbon cable (26P) kit, with 1.5 m cable Flat ribbon cable (26P) kit, with 3.0 m cable Flat ribbon cable (26P) kit, with 5.0 m cable Flat ribbon cable (20P) kit, without cable Stations Max. number of solenoids for special wiring specifications (2) Lead wire connector location Connector kit Note 1) Specify DIN rail length with “Dュ at the end. (Enter the number of stations inside ュ.) The number of stations that may be displayed is longer than the manifold number of stations. Example: -D09 Note 2) When “-B” is selected, a back pressure check valve is included in all stations of the manifold. If the back pressure check valve is used only for the station that need it, then specify the station location in the manifold specification. (“-B” is not necessary) Note 3) Specify “-K” for wiring specification for cases below. (Except C kit) - All single wiring - Single and double mixed wiring. Specify the wiring specification in the manifold specification so that the number of solenoids is the maximum number of solenoids or less. (Standard wiring specification is double wiring) Note 4) For specifying two or more options, enter them alphabetically. Example: -BKN . Refer to pages 1431 to 1438 for manifold option parts. CE-compliant 1(P), 3(R) port size Nil 00T 1(P), 3(R) port, One-touch fittings for o10 1(P), 3(R) port, One-touch fittings for o3/8" Note) Type E is only available with a C kit. Refer to page 1437 for details. Refer to “Electrical entry” for details. Note 1) Separately order the 20P type cable assembly for the P kit. Note 2) Specify the number of the solenoid so that the maximum station number is not exceeded.(The number of solenoids are counted as: 1 for single solenoids and 2 for type 3P and 4P double solenoids.) . Refer to page 1447 for manifold spare parts. 1 to 12 stations (Double wiring) 1 to 12 stations (Double wiring) 1 to 9 stations (Double wiring) 1 to 8 stations (Double wiring) 1 to 16 stations Max. number of solenoids for special wiring specifications Plug Lead Unit Series SQ2000 [Option] How to Order Manifold … … Nil Q . CE-compliant F kit P kit J kit C kit D-sub Connector kit U side D side Flat ribbon cable connector kit 26P 20P Flat ribbon cable (20P) (PC wiring system compatible) A 1412