【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   84 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Kit (Connector) Standard with lead wires connected to each valve individually. C Manifold Specifications Series SQ1000 Porting specifications Port location Port size Side, Top Maximum number of stations C8 C3, C4, C6, M5 24 stations . Valves are numbered from the D side. Wiring Specifications: Positive Common Specifications Single solenoid Double solenoid Plug connector lead wire length Connector Assembly Part No. The lead wire length of the valves with lead wire is 300 mm. When ordering a lead wire length of 600 mm or longer, list the part numbers for the valve without connector and the connector assembly. Since lead wires are connected to the valves as shown below, connect each wire to the power supply. Example) For lead wire length of 1000 mm: SQ1140-5LO1-C6・・・・3 pcs. AXT661-14AL-10・・・・3 pcs. Since lead wires are connected to the valves as shown below, connect each wire to the power supply. Lead wire length Single solenoid AXT661-14AL AXT661-14AL-6 AXT661-14AL-10 AXT661-14AL-20 AXT661-14AL-30 Double solenoid AXT661-13AL AXT661-13AL-6 AXT661-13AL-10 AXT661-13AL-20 AXT661-13AL-30 AXT661-12AL 300 mm 600 mm 1000 mm 2000 mm 3000 mm Single solenoid Double solenoid Plug connector lead wire length Connector Assembly Part No. The lead wire length of the valves with lead wire is 300 mm. When ordering a lead wire length of 600 mm or longer, list the part numbers for the valve without connector and the connector assembly. Example) For lead wire length of 1000 mm: SQ1140-5LO1-C6・・・・3 pcs. AXT661-14ANL-10・・・・3 pcs. Lead wire length Socket only (3 pcs.) Single solenoid AXT661-14ANL AXT661-14ANL-6 AXT661-14ANL-10 AXT661-14ANL-20 AXT661-14ANL-30 Double solenoid AXT661-13ANL AXT661-13ANL-6 AXT661-13ANL-10 AXT661-13ANL-20 AXT661-13ANL-30 AXT661-12AL 300 mm 600 mm 1000 mm 2000 mm 3000 mm Black: A side solenoid (.) Red: COM (+) Black: A side solenoid (.) Red: COM (+) White: B side solenoid (.) Red: A side solenoid (+) Black: COM (.) Red: A side solenoid (+) Black: COM (.) White: B side solenoid (+) 1(P), 3(R) 4(A), 2(B) Note) When using the negative common specifications, use valves for negative common. White Black Red Lead wire color (+) (+) COM.(.) Black Red Lead wire color SOL.B SOL.A (+) COM.(.) SOL.A Red White Lead wire color (.) (.) COM.(+) Black Red Lead wire color SOL.B SOL.A (.) COM.(+) SOL.A Series SQ1000 U side D side 1 2 3 ・・・・・・・・・・ stations Wiring Specifications: Negative Common Specifications (Semi-standard) Black Socket only (3 pcs.) 1410