【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   77 / 125

BOOKをみる

10秒後にBOOKのページに移動します


C3 (For o3.2) C4 (For o4) C6 (For o6) M5 (M5 thread) L3 (For o3.2) L4 (For o4) L6 (For o6) L5 (M5 thread) 1 to 12 stations 1 to 12 stations 1 to 9 stations 1 to 8 stations 1 to 24 stations 420 420 420 460 F kit: D-sub connector P kit: Flat ribbon cable J kit: Flat ribbon cable PC wiring system compatible C kit: Connector kit 26P 20P 20 20 20 35 Note 1) One-touch fittings in inch sizes are also available. For details, refer to page 1438. Note 2) Can be changed to side ported configuration. Note 3) An optional specification for special wiring is available to increase the maximum number of stations. Refer to page 1436 for details. Note 4) Except valves. For valve weight, refer to page 1402. SS5Q14-ュュ-ュ SQ1ュ40 SQ1ュ41 Applicable stations (3) Applicable solenoid valve 5-station weight (4) (g) Addition per station (4) (g) 20P (J kit) 4(A), 2(B) port 3(R) port 1(P) port 25P 26P / 20P (P kit) Plug Lead Unit Series SQ1000 Manifold Specifications Base model Porting specifications Port size (1) 1(P), 3(R) Port location 4(A), 2(B) Port size C8 (For o8) Side Top (2) Option Built-in silencer, direct exhaust F kit P kit J kit C kit Type of connection 1403 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ