【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   73 / 125

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Valves SQ1 1 4 0 5 L 1 C6 Manual override Nil B Non-locking push type (Tool required) Locking type (Tool required) Plug connector type With 300 mm lead wire Plug connector type without connector For F, P, J kit manifolds Note) L LO Electrical entry Cylinder port C3 C4 C6 M5 L3 L4 L6 L5 One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 M5 thread One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 M5 thread Nil Q . CE-compliant CE-compliant Note 1) Can be changed to side ported configuration. Note 2) Refer to page 1438 for the inch-size One-touch fittings. Note) Indicate “LO” when ordering centralized wiring type manifolds, F, P, and J kits, since the lead wire will be attached to the manifold side. With/Without manifold block Nil For adding stations M MB Note) Without manifold block With manifold block With manifold block, built-in back pressure check valve . When ordering with manifolds . When only valves are required. Nil A B None Port 4(A) Port 2(B) Port plug mounting port Rated voltage 5 6 24 VDC 12 VDC Function Nil Standard type (0.4 W) Quick response type (0.95 W) 2 position double (Double solenoid specifications) High pressure type (1 MPa, 0.95 W) [Applicable to metal seal only] Negative common External pilot specifications Note 1) “D” is specified for 2 position double. Note 2) Except dual 3 port valves. Note 3) When two or more symbols are specified, indicate them alphabetically. Note 4) Function combination of “B” and “K” is not possible. Symbol Specifications B (4) D (1) K (4) N R (2) Note) Light/surge voltage suppressor is built-in. Note) Since 4 port specification valves (5 (R1) and 3 (R2) are common) are used, back pressure cannot be prevented with dual 3 port valves. Symbol Port size Port location 0 1 Metal seal Rubber seal Seal Type of actuation 3 4 1 2 5 A (2) B (2) C (2) 2 position single 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve 4 position dual 3 port valve 4 position dual 3 port valve 2 position double (Double solenoid) (1) Metal seal Rubber seal Note 1) For double solenoid specification, the function symbol below is “D”. Note 2) Only rubber seal types are applicable. (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 1(P) 3(R) 4(A) 2(B) 1(P) 3(R) 4(A) 2(B) 1(P) 3(R) 4(A) 2(B) [Option] Plug Lead Unit Series SQ1000 Side ported Top ported (1) 1399 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ A