【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   72 / 125

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold FD2 01 24 Note) 1 station 24 stations SS5Q14 08 Stations Option Nil 02 to 24 (1) B (2)(3) K (4) N R S None DIN rail length specified Back pressure check valve Special wiring specifications (Except double wiring) With name plate (Side ported only) External pilot specifications Built-in silencer, direct exhaust … … D DIN rail mounting style Manifold mounting Electrical entry Kit type C JD0 FD0 FD1 FD2 FD3 PD0 PD1 PD2 PD3 PDC . D side D side (1) D side 24 24 18 16 . Cable specifications Connector kit Flat ribbon cable (20P) PC wiring system compatible D-sub connector (25P) kit, without cable D-sub connector (25P) kit, with 1.5 m cable D-sub connector (25P) kit, with 3.0 m cable D-sub connector (25P) kit, with 5.0 m cable Flat ribbon cable (26P) kit, without cable Flat ribbon cable (26P) kit, with 1.5 m cable Flat ribbon cable (26P) kit, with 3.0 m cable Flat ribbon cable (26P) kit, with 5.0 m cable Flat ribbon cable (20P) kit, without cable Station Max. number of solenoids for special wiring specifications (2) Lead wire connector location Connector kit Flat ribbon cable connector kit Flat ribbon cable (20P) (PC wiring system compatible) D-sub Connector kit F kit P kit J kit C kit Nil Q . CE-compliant CE-compliant 1(P), 3(R) port size Nil 00T 1(P), 3(R) port, One-touch fittings for o8 1(P), 3(R) port, One-touch fittings for o5/16" Note 1) Specify DIN rail length with “Dュ at the end. (Enter the number of stations inside ュ.) The number of stations that may be displayed is longer than the manifold number of stations. Example: -D09 Note 2) When “-B” is selected, a back pressure check valve is included in all stations of the manifold. If the back pressure check valve is used only for the station that need it, then specify the station location in the manifold specification. (“-B” is not necessary) Note 3) Since 4 port specification valves (5 (R1) and 3 (R2) are common) are used, back pressure cannot be prevented with dual 3 port valves. Note 4) Specify “-K” for wiring specification for cases below. (Except C kit) - All single wiring - Single and double mixed wiring. Specify the wiring specification in the manifold specification so that the number of solenoids is the maximum number of solenoids or less. (Standard wiring specification is double wiring) Note 5) For specifying two or more options, enter them alphabetically. Example: -BKN . Refer to pages 1426 to 1430 and 1436 to 1438 for manifold option parts. D 26P 20P Note) The maximum number of stations depends on the type of electrical entries. Refer to “Electrical entry” for details. Note 1) Separately order the 20P type cable assembly for the P kit. Note 2) Specify the wiring so that the maximum number of solenoids is not exceeded. (The number of solenoids are counted as: 1 for single solenoids and 2 for type 3P and 4P double solenoids.) . Refer to page 1447 for manifold spare parts. 1 to 12 stations (Double wiring) 1 to 12 stations (Double wiring) 1 to 8 stations (Double wiring) 1 to 24 stations 1 to 9 stations (Double wiring) Plug Lead Unit Series SQ1000 [Option] U side D side A 1398