Option Nil R S Common exhaust type External pilot Built-in silencer, direct exhaust Note) Enter “-RS” for both options. C8 C10 N9 N11 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o5/16" One-touch fitting for o3/8" Refer to pages 1386 to 1391 of “How to Increase Manifold Stations” regarding the mounting of each spare parts. (For F, P, J, T, S kit) (For P, R port) Port size Manifold Spare Parts SSQ2000 2A 3 1 SSQ2000 SE VVQZ3000 CP SQ2000 No. EX140-SUW1 EX140-SUH1 EX140-SSL1 EX140-SSL2 EX140-SDN1 EX140-SCS1 EX140-SCS2 EX140-SMJ1 Description NKE Corp.: Fieldbus System (16 output points) NKE Corp.: Fieldbus H System (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (8 output points) DeviceNet. (16 output points) OMRON Corp.: CompoBus/S (16 output points) OMRON Corp.: CompoBus/S (8 output points) CC-LINK (16 output points) Manifold SDF kit SDH kit SDJ1 kit SDJ2 kit SDQ kit SDR1 kit SDR2 kit SDV kit (For L kit) SSQ2000 2A 3 2 SSQ2000 PR 3 C8 C8 C10 N9 N11 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o5/16" One-touch fitting for o3/8" Port size VVQ2000 51A C8 (For cylinder port) C4 C6 C8 N3 N7 N9 01 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16“ Rc 1/8 thread Port size VVQ1000 51A C4 GS F0 FS FW PS PW TS TW L0 L1 L2 SS SW Without lead wire F kit: D-sub connector kit Single wiring P kit: Flat ribbon cable kit Single wiring J kit: PC wiring system compatible Single wiring P kit: Flat ribbon cable kit Double wiring T kit: Terminal block kit Single wiring T kit: Terminal block kit Double wiring J kit: PC wiring system compatible Double wiring S kit: Serial transmission kit Single wiring S kit: Serial transmission kit Double wiring L kit: Lead wire kit Lead wire length 0.6 m L kit: Lead wire kit Lead wire length 1.5 m L kit: Lead wire kit Lead wire length 3 m F kit: D-sub connector kit Double wiring Lead wire type SSQ2000 1A 3 F0 01 Including gaskets !4 SSQ2000 Manifold mounting 0 S W Wiring specifications Stations For 1 station For 16 stations 01 16 … … Note 1) The maximum number of stations will be different depending on the wiring specifications. Note 2) L kit: Nil Without lead wire Single wiring Double wiring Electrical entry F P PC J T Nil S F kit P kit (26P) P kit (20P) J kit (20P) T kit L kit S kit q w e r y 3A 3 Note) L kit: Nil Note) Part number for a 10 piece set of element. For replacement procedures, refer to page 1451. Note) Purchasing order is available in units of 10 pieces. Note) Part number for 10 pieces each of gaskets and screws. Note) Purchasing order is available in units of 10 pieces. Option Nil B R None Back pressure check valve External pilot specifications Note) Enter “-BR” for both options. Applicable stations Station 1 Station 16 01 16 … … Note 1) “F0”: Nil Manifold mounting Plug-in Unit Series SQ2000 Nil E DIN rail mounting style Direct mounting style Nil E DIN rail mounting style Direct mounting style 1397 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ