【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   6 / 125

BOOKをみる

10秒後にBOOKのページに移動します


0 1 8 9 14 15 7 6 SS5Q 3 SB Nil N Positive common Negative common SI unit output polarity Valve stations Note) Max. 16 stations (Special wiring specifications) 01 08 Symbol 1 station 8 stations Stations Double Wiring Note … … 1 08 D Manifold series 1 SQ1000 DIN rail mounting Nil 02 to 16 (1) B (2)(3) K (4) N R S None DIN rail length specified Back pressure check valve Special wiring specifications (Except double wiring) With name plate (Side ported only) External pilot specifications Built-in silencer, direct exhaust Option Note 1) Specify DIN rail length with “Dュ” at the end. (Enter the number of stations inside ュ.) The number of stations that may be displayed is longer than the manifold number of stations. Example: -D09 Note 2) When “-B” is selected, a back pressure check valve is included in all stations of the manifold. If the back pressure check valve is used only for the station that need it, then specify the station location in the manifold specification. (“-B” is not necessary) Note 3) Since 4 port specification valves (5 (R1) and 3 (R2) are common) are used, back pressure cannot be prevented with dual 3 port valves. Note 4) Specify “-K” for wiring specification for cases below. - All single wiring - Single and double mixed wiring - When there are stations which do not require wiring (e.g. single SUP spacer), specify the wiring specification in the manifold specification so that the number of the solenoids is 16 maximum. (Standard wiring specification is double wiring) Note 5) For specifying two or more options, enter them alphabetically. Example: -BKN . Refer to pages 1373 to 1377 and 1383 to 1385 for manifold option parts. Nil 00T 1(P), 3(R) port, One-touch fittings for o8 1(P), 3(R) port, One-touch fittings for o5/16" 1(P), 3(R) port size Nil Q . CE-compliant CE-compliant How to Order Manifold Assembly Example Symbol SI Unit Specifications SI unit part no. Page P.2143 EX510-S002B EX510-S102B Positive common (NPN) Negative common (PNP) Nil N SI Unit Part No. EX510 Gateway-type Serial Transmission System Plug-in Unit Series SQ1000 How to Order Manifold Refer to page 2124 and the Operation Manual for the details of EX510 Gateway-type Serial Transmission System. Please download it via our website, http://www.smcworld.com [Option] 1 2 3 4 5 6 7 8 Stations 2 position double (24 VDC) SQ1230D-51-C6 (3 sets) 2 position single (24 VDC) SQ1130-51-C6 (4 sets) Manifold base (8 stations) Cylinder port fitting C6: One-touch fittings for o6 Blanking plate SSQ1000-10A-3 (1 set) D side U side Add the valve and option part number under the manifold base part number. When entry of part numbers becomes complicated, indicate by the manifold specification sheet. SS5Q13-SB08-D ・・・・・・ 1 set (SB kit 8-station manifold base part no.) .SQ1130-5-C6 ・・・・・・・・・・・ 4 sets (Single type part no.) .SQ1230-5-C6 ・・・・・・・・・・・ 3 sets (Double type part no.) .SSQ1000-10A-3 ・・・・・・ 1 set (Blanking plate part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Enter in order starting from the first station on the D side. 1332