Nil E C8 N9 One-touch fitting for o8 One-touch fitting for o5/16" Option Nil R S Common exhaust type External pilot Built-in silencer, direct exhaust SSQ1000 Refer to pages 1386 to 1391 of “How to Increase Manifold Stations” regarding the mounting of each spare parts. Manifold mounting (For F, P, J, S kit) (For P, R port) Port size DIN rail mounting style Direct mounting style 0 S W Wiring specifications Without lead wire Single wiring Double wiring Electrical entry F P PC J Nil S F kit P kit (26P) P kit (20P) J kit (20P) L kit S kit q w e r 3A 3 Manifold Spare Parts SSQ1000 2A 3 1 SSQ1000 SE VVQZ2000 CP SQ1000 No. EX140-SUW1 EX140-SUH1 EX140-SSL1 EX140-SSL2 EX140-SDN1 EX140-SCS1 EX140-SCS2 EX140-SMJ1 Description NKE Corp.: Fieldbus System (16 output points) NKE Corp.: Fieldbus H System (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (8 output points) DeviceNet. (16 output points) OMRON Corp.: CompoBus/S (16 output points) OMRON Corp.: CompoBus/S (8 output points) CC-LINK (16 output points) Manifold SDF kit SDH kit SDJ1 kit SDJ2 kit SDQ kit SDR1 kit SDR2 kit SDV kit (For L kit) SSQ1000 2A 3 2 SSQ1000 PR 3 Manifold mounting Nil E DIN rail mounting style Direct mounting style C6 C8 N7 N9 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o1/4" One-touch fitting for o5/16" Port size VVQ1000 51A (For cylinder port) C3 C4 C6 M5 N1 N3 N7 One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 M5 thread One-touch fitting for o1/8" One-touch fitting for o5/32" One-touch fitting for o1/4" Port size VVQ1000 50A C3 GS F0 FS FW PS PW L0 L1 L2 SS SW Without lead wire F kit: D-sub connector kit Single wiring P kit: Flat ribbon cable kit Single wiring J kit: PC wiring system compatible Single wiring P kit: Flat ribbon cable kit Double wiring J kit: PC wiring system compatible Double wiring S kit: Serial transmission kit Single wiring S kit: Serial transmission kit Double wiring L kit: Lead wire kit Lead wire length 0.6 m L kit: Lead wire kit Lead wire length 1.5 m L kit: Lead wire kit Lead wire length 3 m F kit: D-sub connector kit Double wiring Option Nil B R None Back pressure check valve External pilot specifications Lead wire type Applicable stations Station 1 Station 24 Including gaskets !3 01 24 SSQ1000 1A 3 F0 01 … … Stations For 1 station For 24 stations Note) L kit: Nil 01 24 … … C8 C8 Note 1) The maximum number of stations will be different depending on the wiring specifications. Note 2) L kit: Nil Note) Part number for a 10 piece set of element. For replacement procedures, refer to page 1451. Note) Purchasing order is available in units of 10 pieces. Note) Purchasing order is available in units of 10 pieces. Note) Part number for 10 pieces each of gaskets and screws. Note) Enter “-RS” for both options. Note) Enter “-BR” for both options. Note 1) “F0”: Nil Note 2) Specify from “01” to “16” for S kit. Plug-in Unit Series SQ1000 1395 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ