【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   57 / 125

BOOKをみる

10秒後にBOOKのページに移動します


The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. Determine the number of stations so that the total number of solenoids is no more than the maximum points in the table below. Example) SS5Q13 - 09 FD0 - DKS Note) Maximum stations ・・・・ SQ1000: 24 stations SQ2000: 16 stations Special Wiring Specifications 1. How to Order Others, option symbols: to be indicated alphabetically. 1 2 3 4 5 6 7 8 9 10 11 12 13 26 24 22 20 18 16 14 12 10 8 6 4 2 25 23 21 19 17 15 13 11 9 7 5 3 1 20 18 16 14 12 10 8 6 4 2 19 17 15 13 11 9 7 5 3 1 20 18 16 14 12 10 8 6 4 2 19 17 15 13 11 9 7 5 3 1 14 15 16 17 18 19 20 21 22 23 24 25 COM. COM. COM. COM. COM. COM. COM. F kit D-sub connector (For 25P) P kit Flat ribbon cable connector (For 26P) P kit Flat ribbon cable connector (For 20P) J kit Flat ribbon cable connector (20P) PC wiring system compatible T kit Terminal block (SQ2000 only) For S kit (serial transmission kit), refer to page 1391. Kit FDュ 25P 24 points JD0 20P 16 points Flat ribbon cable PC wiring system compatible PDュ 26P 24 points PDC 20P 18 points Type Max. points 1B 2B 3B 4B 5B 6B 7B 8B 9B 10B 1A 2A 3A 4A 5A 6A 7A 8A 9A 10A COM Manifold Option for SQ1000/2000 In the internal wiring of F kit, P kit, J kit, T kit and S kit, double wiring (connected to SOL. A and SOL. B) is adopted for each station regardless of the valve and option types. Mixed single and double wiring is available as an option. Indicate option symbol “-K” in the manifold part number and be sure to specify station positions for single or double wiring on the manifold specification sheet. Also, specify wiring for spare connectors. (Up to two spare connectors are included depending on the remaining number of connector pins. When the wiring for the spare connectors is not specified, they will be wired according to “Spare Connector Wiring” on page 1386.) 2. Wiring specifications Connector terminal numbers are connected from solenoid station 1 on the A side in the order indicated by the arrows without skipping any terminal numbers. 3. Maximum stations F kit (D-sub connector) P kit (Flat ribbon cable connector) S kit (Serial) J kit (Terminal block) SQ2000 only. TD0 20 points SDュ 16 points T kit Plug-in Unit Series SQ1000/2000 1383 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ