【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   56 / 125

BOOKをみる

10秒後にBOOKのページに移動します


To drive a large bore cylinder, two valve stations are operated simultaneously to double the air flow. This fitting is used on the cylinder ports in this situation. Available sizes are o10 and o3/8" One-touch fittings. . When ordering with valves, specify the valve part number without One-touch fitting and list without One-touch fitting and list the dual flow fitting part number. Example) Valve part number (without One-touch fitting) SQ2131-51 - C0 ・・・・・・・・・・・・・・・・ 2 sets . SSQ2000- 52A - ・・・・・・・・ 1 set Dual flow fitting SSQ2000-52A- C10 This can be used when the air pressure is 0.1 to 0.2 MPa lower than the minimum operating pressure of the solenoid valves or used for vacuum specifications. Add “R” to the part numbers of manifolds and valves to indicate the external pilot specifications. An M5 port will be installed on the top side of the manifold’s SUP/EXH block. How to order valves (Example) SQ2130 R -51-C6 How to order manifold (Example) . Indicate “R” for an option. SS5Q23-08FD1-DR External pilot specifications [-R] External pilot port (M5 x 0.8) SUP/EXH block External pilot specifications External pilot specifications C10: One-touch fitting for o10 N11: One-touch fitting for o3/8" Port size C10 N11 o10 o3/8" C10 N11 24.7 44.2 38 29.3 Manifold Option Parts for SQ2000 Note 1) Not applicable for dual 3 port valves. Note 2) Valves with the external pilot specifications have a pilot EXH with individual exhaust specifications and EXH can be pressurized. However, the pressure supplied from EXH should be 0.4 MPa or lower. This is inserted into the centralized type EXH port (One-touch fitting). Silencer (For EXH port) Model AN20-C10 Series Specifications SQ2000 Effective area (mm2) (Cv factor) Noise reduction (dB) 30 (1.6) 30 57.5 30.5 o10 Series SQ2000 Applicable fittings size o10 1382