【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   53 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Individual SUP/EXH spacer SSQ2000-PR1-3- C8 Individual EXH spacer SSQ2000-R-3- C8 This is used to exhaust an individual valve when the exhaust from a valve interferes with other stations in the circuit (used for one station). Both sides of the station which is to be individually exhausted are shut off. (Refer to application example.) . Specify the spacer mounting position and EXH passage shut off positions on the manifold specification sheet. Two shut off positions are required per unit. (Four pieces of EXH block plate that shut off the exhaust are included with the individual EXH spacer, therefore, it is not necessary to order them separately.) . Electrical wiring is also connected to the manifold station with the individual EXH spacer. . By changing the fitting shown in the drawing and the block plates, the spacer’s specification can be changed later (from the individual EXH spacer to the individual SUP spacer). . The number of spacers is not limited when ordered with the manifold. However, when adding individual EXH spacers later, it is limited to two units, one between manifold stations and another on the U side due to the length of the internal lead wire. . Model no. with manifold block: SSQ2000-R-3- - M Individual EXH spacer SSQ2000-R-3- Description/Model Single EXH shut off position: Specify 2 positions. Stations 1 2 3 4 5 Manifold block Individual SUP/EXH spacer SSQ2000-PR1-3- Description/Model Single EXH shut off position: Specify 2 positions. SUP shut off position: Specify 2 positions. Stations 1 2 3 4 5 Manifold block C8 L8 C8 L8 C8 L8 Top ported Side ported Top ported Side ported For top ported 17.5 17.5 41.7 55.4 62.1 .10 Individual EXH port One-touch fittings for o8 For top ported 25.7 41.7 55.4 62.1 .10 Individual SUP port One-touch fittings for o8 Individual EXH port One-touch fittings for o8 Manifold Option Parts for SQ2000 Port size C8 N9 L8 LN9 One-touch fittings for o8 One-touch fittings for o5/16" One-touch fittings for o8 One-touch fittings for o5/16" Side ported Top ported Port size C8 N9 L8 LN9 One-touch fittings for o8 One-touch fittings for o5/16" One-touch fittings for o8 One-touch fittings for o5/16" Side ported Top ported This has both functions of the individual SUP and EXH spacers above. (Refer to application example.) . Specify the spacer mounting position and SUP and EXH passage shut off positions on the manifold specification sheet. Two shut off positions each for SUP and EXH are required per unit. [Block plates that shut off the SUP and EXH passages are included with the individual SUP/EXH spacer (2 pcs. of SUP block plate and 4 pcs. of EXH block plate).] . Electrical wiring is also connected to the manifold station with the individual SUP/EXH spacer. . By changing the fitting shown in the drawing and the block plates, the spacer’s specification can be changed later. . The number of spacers is not limited when ordered with the manifold. However, when adding individual SUP/EXH spacers later, it is limited to two units, one between manifold stations on the U side due to the length of the internal lead wire. . Model no. with manifold block: SSQ2000-PR1-3- - M . Do not install any back pressure check valve on the manifold station, on which the spacer is to be mounted. When installing the back pressure check valve on other manifold station, be sure to specify the manifold station position on the manifold specification sheet instead of ordering by specifying the manifold option symbol “B”. C8 L8 U side D side Option Valve … D side U side U side D side Option Valve … D side U side Plug-in Unit Series SQ2000 X X X X X X X X X X 3(R) (A)4 2(B) (A)4 2(B) 1(P) 3(R) (A)4 2(B) 1(P) 3(R) (P)13(R) (A)4 2(B) (A)4 2(B) 1(P) 3(R) (A)4 2(B) 1(P) 3(R) Individual spacer SUP. EXH. EXH block plate (Ordering not required) Block plate (Ordering not required) Block plate (Ordering not required) EXH block plate (Ordering not required) Valve Valve Valve Valve Valve Valve Individual EXH spacer 1379 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ A