【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   52 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Individual SUP spacer SSQ2000-P-3- C8 This is used as a supply port for different pressures when using different pressures in the same manifold (for one station). Both sides of the station which is used with supply pressure from the individual SUP spacer are shut off. (Refer to application example.) . Specify the spacer mounting position and SUP passage shut off positions on the manifold specification sheet. Two shut off positions are required per unit. (Two pieces of SUP block plate that shut off the supply pressure are included with the individual SUP spacer, therefore, it is not necessary to order them separately.) . Electrical wiring is also connected to the manifold station with the individual SUP spacer. . By changing the fitting shown in the drawing and the block plates, the spacer’s specification can be changed later (from the individual SUP spacer to the individual EXH spacer). . The number of spacers is not limited when ordered with the manifold. However, when adding individual SUP spacers later, it is limited to two units, and another on the U side due to the length of the internal lead wire. . Model no. with manifold block: SSQ2000-P-3- -M Blanking plate SSQ2000-10A-3 SUP/EXH block SSQ2000-PR-3-C10-ュ 55.5 Symbol 17.5 Description/Model Single SUP/EXH block SSQ2000-PR-3-C10-ュ 20 Individual SUP spacer SSQ2000-P-3- Manifold block Stations 1 2 3 4 5 4 Description/Model Single SUP shut off position: Specify 2 positions. Stations 1 2 3 4 5 4 B Option Nil Standard External pilot specifications Built-in silencer C8 L8 C8 L8 Top ported Side ported For top ported 17.5 25.7 55.4 62.1 .10 Individual SUP port One-touch fitting for o8 Manifold Option Parts for SQ2000 Port size C8 C10 N9 N11 One-touch fittings for o8 One-touch fittings for o10 One-touch fittings for o5/16" One-touch fittings for o3/8" Port size C8 N9 L8 LN9 One-touch fittings for o8 One-touch fittings for o5/16" One-touch fittings for o8 One-touch fittings for o5/16" Side ported Top ported R S It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Note) When specifying both options, indicate “RS”. . Specify the spacer mounting position on the manifold specification sheet. For standard type manifolds, the SUP/EXH block is mounted on the D side. It is added to the manifold to increase SUP/EXH capacity. . The number of SUP/EXH blocks that can be added is limited to two sets, one between manifold stations and another on the U side of the manifold due to the length of the internal lead wire. . SUP/EXH blocks are not included in the number of manifold stations. Series SQ2000 D side U side U side Option Valve … D side U side Option Valve … D side U side D side X X Valve Valve (A)4 2(B) (A)4 2(B) (A)4 2(B) (P)13(R) 1(P) 3(R) 1(P) 3(R) 1(P) (A)4 2(B) (A)4 2(B) 1(P) 3(R) (A)4 2(B) 1(P) 3(R) Valve SUP block plate (Ordering not required) SUP block plate (Ordering not required) Valve Valve Individual SUP spacer Valve SUP/EXH block 1378