【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   51 / 125

BOOKをみる

10秒後にBOOKのページに移動します


External pilot specifications [-R] Dual flow fitting SSQ1000-52A- C8 Silencer (For EXH port) 24 29.5 39 22.8 4 2 2 A B External pilot port (M5 x 0.8) SUP/EXH block C8: One-touch fittings for o8 N9: One-touch fittings for o5/16" External pilot specifications Port size C8 N9 o8 o5/16" C8 N9 Manifold Option Parts for SQ1000 Note 1) Not applicable for 4 position dual 3 port valves. Note 2) Valves with the external pilot specifications have a pilot EXH with individual exhaust specifications and EXH can be pressurized. However, the pressure supplied from EXH should be 0.4 MPa or lower. This can be used when the air pressure is 0.1 to 0.2 MPa lower than the minimum operating pressure of the solenoid valves or used for vacuum specifications. Add “R” to the part numbers of manifolds and valves to indicate the external pilot specification. An M5 port will be installed on the top side of the manifold’s SUP/EXH block. How to order valves (Example) SQ1130 R -51-C6 How to order manifold (Example) . Indicate “R” for an option. SS5Q13-08FD1-DR To drive a large bore cylinder, two valve stations are operated simultaneously to double the air flow. This fitting is used on the cylinder ports in this situation. Available sizes are o8 and o5/16" One-touch fittings. . When ordering with valves, specify the valve part number without One-touch fitting and list without One-touch fitting and list the dual flow fitting part number. Example) Valve part number (without Onetouch fitting) SQ1131-51- C0 ・・・・・・・・・・・・・・・・ 2 sets .SSQ1000-52A- ・・・・・・・・・・・ 1 set This is inserted into the centralized type EXH port (One-touch fitting). Model AN15-C08 Series Specifications SQ1000 Effective area mm2 (Cv factor) Noise reduction (dB) 20 (1.1) 30 45 20 o13 External pilot specifications Applicable fittings size o8 Plug-in Unit Series SQ1000 1377 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ