【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   47 / 125

BOOKをみる

10秒後にBOOKのページに移動します


This is used as a supply port for different pressures when using different pressures in the same manifold (for one station). Both sides of the station which is used with supply pressure from the individual SUP spacer are shut off. (Refer to application example.) . Specify the spacer mounting position and SUP passage shut off positions on the manifold specification sheet. Two shut off positions are required per unit. (Two pieces of SUP block plate that shut off the supply pressure are included with the individual SUP spacer, therefore, it is not necessary to order them separately.) . Electrical wiring is also connected to the manifold station with the individual EXH spacer. . By changing the fitting shown in the drawing and the block plates, the spacer’s specification can be changed later (from the individual SUP spacer to the individual EXH spacer). . The number of spacers is not limited when ordered with the manifold. However, when adding individual SUP spacers later, it is limited to two units, and another on the U side due to the length of the internal lead wire. . Part number with manifold block: SSQ1000-P-3- -M Blanking plate SSQ1000-10A-3 SSQ1000-PR-3-C8-ュ SUP/EXH block SSQ1000-P-3- C6 Individual SUP spacer 47 Symbol 11.5 Option Nil R S Standard External pilot specifications Built-in silencer Description/Model Single SUP/EXH block SSQ1000-PR-3-C8-ュ 18 Individual SUP spacer SSQ1000-P-3- Manifold block Stations 1 2 3 4 5 4 … Description/Model Single SUP shut off position: Specify 2 positions. Stations 1 2 3 4 5 For top ported Top ported Side ported Port size C8 N9 One-touch fittings for o8 One-touch fittings for o5/16" Port size C6 N7 L6 LN7 One-touch fittings for o6 One-touch fittings for o1/4" One-touch fittings for o6 One-touch fittings for o1/4" Side ported Top ported C6 L6 C6 L6 11.5 26 47 60 .9 Individual SUP port One-touch fittings for o6 Manifold Option Parts for SQ1000 It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Note) When specifying both options, indicate “RS”. . Specify the spacer mounting position on the manifold specification sheet. For standard type manifolds, the SUP/EXH block is mounted on the D side. It is added to the manifold to increase SUP/EXH capacity. . The number of SUP/EXH blocks that can be added is limited to two sets, one between manifold stations and another on the U side of the manifold due to the length of the internal lead wire. . SUP/EXH blocks are not included in the number of manifold stations. D side U side Option Valve D side U side D side U side Option Valve … D side U side Plug-in Unit Series SQ1000 Valve Valve Valve (A)4 2(B) (A)42(B) (A)42(B) (P)13(R) 1(P) 3(R) 1(P) 3(R) X X 1(P) (A)4 2(B) (A)4 2(B) 1(P) 3(R) (A)4 2(B) 1(P) 3(R) Valve SUP block plate (Ordering not required) SUP block plate (Ordering not required) Valve Valve Individual SUP spacer SUP/EXH block 1373 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ