【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   46 / 125

BOOKをみる

10秒後にBOOKのページに移動します


The serial transmission system reduces wiring work, while minimizing wiring and saving space. The maximum number of stations is 8. (16 as a semi-standard). Only for type J2 and R2, the maximum stations are 4 (8 as a semi-standard). Manifold Specifications Series SQ2000 Porting specifications Port location Port size Side, Top Maximum number of stations C10 C4, C6, C8 8 stations (16 as a semi-standard) 1(P), 3(R) 4(A), 2(B) L4 L3 L2 L1 47.8 P=17.5 28.8 1 1 39.4 (58) 20.9 18.5 62.1 41.7 25.7 For top ported 94.9 P=17.5 76.2 10.4 5.5 69.8 55.9 35 5.5 131.5 (Single, Double, Dual 3 port valve) 147 (3 position) 37.6 53.6 5 58.1 (131.5) .12 .12 .10 A 4 B 2 Indicator light Manual override 2 x M4 DIN rail clamp screw EXH outlet M5: External pilot port One-touch fitting [3(R), 1(P) port] Applicable tubing O.D.: o10 Stations 1 2 3 4 5 6 7 8 n R 3 A 4 2 B A 4 2 B A 4 2 B A 4 2 B A 4 2 B A 4 2 B A 4 2 B A 4 2 B P 1 29 7.5 STATION No. 24V PWR. L RUN SERIAL UNIT L ERR.SD RD EX140-SMJ1 0V +24V 24G DA DB DG FG 0 B RATE Kit (Serial Transmission Unit) S EX140 Integrated-type (For Output) Serial Transmission System SI unit L n Dimensions L1 L2 L3 L4 1 69.5 123.5 150 160.5 2 87 141 162.5 173 3 104.5 158.5 187.5 198 4 122 176 200 210.5 5 139.5 193.5 225 235.5 6 157 211 237.5 248 7 174.5 228.5 250 260.5 8 192 246 275 285.5 9 209.5 263.5 287.5 298 10 227 281 312.5 323 11 244.5 298.5 325 335.5 12 262 316 337.5 348 13 279.5 333.5 362.5 373 14 297 351 375 385.5 15 314.5 368.5 400 410.5 16 332 386 412.5 423 Formula: L1 = 17.5n + 52, L2 = 17.5n + 106 n: Stations (Maximum 16 stations) One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4 : o6 : o8 Series SQ2000 D side U side Refer to page 2058 and the Operation Manual for the details of EX140 Integrated-type (For Output) Serial Transmission System. Please download it via our website, http://www.smcworld.com 1372