【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   3 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Clip Fitting assembly Power Saving Top entry Side entry Easy to add or decrease the number of valve stations. Easy valve maintenance Mountable with one screw. The use of cassette style valves and manifolds makes it easy to increase or decrease the number of stations on a DIN rail. The plug-in type includes two extra valve station connectors. This design makes rewiring unnecessary during manifold expansion. Easy Replacement of Clip Type One-touch Fittings One-touch fittings can be replaced without removing valves. Connector Entry Direction Can be Changed with a Single Push. The connector entry direction can be changed from the top to the side by simply pressing the manual release button. It is not necessary to use the manual release button when switching from the side to the top. Built-in Back Pressure Check Valve (Option symbol: B) Eliminates trouble with back pressure when driving a single acting cylinder or when using an exhaust center type valve, etc. 4 Position Dual 3 Port Valve . Two 3-port valves built into one body. . The 3-port valves on the A and B sides can operate independently. . When used as 3-port valves, only half the number of stations is required. . Can also be used as a 4-position, 5-port valve. 0.95W Standard0.4W 60%DOWN High pressure (1 MPa Metal seal) Compared to existing model Metal Seal Rubber Seal Series SQ1000/2000 5 Port Solenoid Valve [Option] 1329 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ