【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   36 / 125

BOOKをみる

10秒後にBOOKのページに移動します


F Kit (D-sub Connector Kit) Manifold Specifications Series SQ2000 Porting specifications Port location Port size 1(P), 3(R) 4(A), 2(B) Side, Top Maximum number of stations C10 C4, C6, C8 12 stations (16 as a semi-standard) D-sub Connector (25 Pin) Cable Assembly Electrical Wiring Specifications . Valves are numbered from the D side. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Black Yellow Brown Pink Red Blue Orange Purple Yellow Gray Pink Orange Blue Red Purple Brown Gray Pink White Gray White Black Yellow White Orange Terminal no. Polarity Lead wire color Dot marking D-sub connector (AXT100-DS25- ) Connector terminal no. 015 030 050 Simplification and labor savings for wiring work can be achieved by using a D-sub connector for the electrical connection. Using connector for flat ribbon cable (25P) conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability. Top or side entry for the connector can be changed freely, allowing later changes according to the mounting space. Positive common specifications Negative common specifications As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 12 stations or less, regardless of valve and option types. Mixed single and double wiring is available as an option. For details, refer to page 1383. Note) When using the negative common specifications, use valves for negative common. (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (.) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) (+) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) SOL.a 1 station 2 stations 3 stations 4 stations 5 stations 6 stations 7 stations 8 stations 9 stations 10 stations 11 stations 12 stations SOL.b SOL.a 25 12 SOL.b 24 11 SOL.b SOL.a 23 10 SOL.b SOL.a 22 9 SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a SOL.b SOL.a 13 21 8 20 7 19 6 18 5 17 4 16 3 15 2 14 1 COM. Series SQ2000 1 2 3 ・・・・・・・・・・ stations D side U side Lead wire colors for D-sub connector assembly None Black None Black None White None None None None None Black None White White White Black Red Black Red Red White Red None Red AXT100-DS25- 015 030 050 D-sub connector cable assemblies can be ordered with manifolds. Refer to manifold ordering. D-sub Connector Cable Assembly Terminal No. Terminal number Lead wire color Dot marking D-sub Connector Cable Assembly Electric Characteristics Cable length (L) Assembly part no. Note 1.5 m 3 m 5 m AXT100-DS25-015 AXT100-DS25-030 AXT100-DS25-050 Cable 0.3 mm2 x 25 cores Item Conductor resistance Ω/km, 20°C Withstand voltage VAC, 1 min. Insulation resistance MΩ/km, 20°C Characteristics 65 or less 1000 5 or more Connector manufacturers’ example Cable 0.3 mm2 x 25 cores O.D. o1.4 Seal (Length indication) Connector DB-25SF-N Manufactured by Japan Aviation Electronics Industry, Ltd. Socket side Terminal no. .o10 47.04 55 16 44 (2.4) 8 L 1・・・・・・・・・・・・13 14・・・・・・・・・・・・・・・25 Molded cover 2 x M2.6 x 0.45 Note) The minimum bending radius for D-sub connector cable is 20 mm. . For other commercial connectors, use a 25 pins type with female connector conforming to MIL-C-24308. . Cannot be used for transfer wiring. . Lengths other than the above are also available. Please contact SMC for details. . Fujitsu, Ltd. . Japan Aviation Electronics Industry, Ltd. . J.S.T. Mfg. Co., Ltd. . Hirose Electric Co., Ltd. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None 015 1362