【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   35 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Specifications 1 to 12 stations 1 to 12 stations 1 to 9 stations 1 to 8 stations 1 to 10 stations 1 to 12 stations 1 to 8 stations 580 580 580 1,165 620 650 F kit: D-sub connector P kit: Flat ribbon cable T kit: Terminal block L kit: Lead wire S kit: Serial transmission 26P 20P 35 35 35 620 50 35 Note 1) One-touch fittings in inch sizes are also available. For details, refer to page 1385. Note 2) Can be changed to side ported configuration. Note 3) An optional specification for special wiring is available to increase the maximum number of stations. Refer to page 1383 for details. Note 4) Except valves. For valve weight, refer to page 1360. SS5Q23-ュュ-ュ SQ2ュ30 SQ2ュ31 25P 26P / 20P (P kit) 20P (J kit) 1(P) port 3(R) port 4(A), 2(B) port EX140 J kit: Flat ribbon cable PC wiring system compatible Plug-in Unit Series SQ2000 Base model Porting specifications Port size (1) Port location 1(P), 3(R) 4(A), 2(B) Port size Applicable stations (3) (Double wiring) Applicable solenoid valve Type of connection 5-station weight (4) (g) Addition per station (4) (g) C10 (For o10) Side Top (2) Option Built-in silencer, direct exhaust C4 (For o4) C6 (For o6) C8 (For o8) L4 (For o4) L6 (For o6) L8 (For o8) F kit T kit L kit P kit J kit Refer to page 2058 and the Operation Manual for the details of EX140 Integrated-type (For Output) Serial Transmission System. Please download it via our website, http://www.smcworld.com S kit 1361 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ