【DO!BOOK・ページリンク】 1-p1329-1451-sq1000_en 34 / 125 10秒後にBOOKのページに移動します |
|
Series SQ2000 Valve Specifications Specifications Valve construction Fluid Maximum operating pressure Ambient fluid temperature Lubrication Pilot valve manual override Vibration/Impact resistance (2) Protection structure Coil rated voltage Allowable voltage fluctuation Coil insulation type Power consumption (Current) Single Double (Double solenoid) 3 position 4 position 24 VDC 12 VDC Metal seal Rubber seal 0.1 MPa 0.1 MPa 0.1 MPa . 0.15 MPa 0.1 MPa 0.2 MPa 0.15 MPa Air/Inert gas 0.7 MPa .10 to 50°C (1) Not required Push type (Tool required)/Locking type (Tool required)/Slide locking type (Manual type) 30/150 m/s2 Dust tight 12 VDC, 24 VDC ±10% of rated voltage Equivalent to class B 0.4 W DC (17 mA), 0.95 W DC (40 mA) (3) 0.4 W DC (34 mA), 0.95 W DC (80 mA) (3) C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv Flow characteristic (1) 1→4/2 (P→A/B) 4/2→5/3 (A/B→R1/R2) Model SQ2000 Series Type of actuation Seal Model Response time (ms) (2) Weight (g) Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Rubber seal Single SQ2130 SQ2131 SQ2230D SQ2231D SQ2330 SQ2331 SQ2430 SQ2431 SQ2530 SQ2531 SQ2 31 Double Dual 3 port valve Closed center Exhaust center Pressure center 145 140 160 155 180 175 180 175 180 175 155 20 or less 24 or less 15 or less 20 or less 37 or less 34 or less 37 or less 34 or less 37 or less 34 or less 19 or less 2.2 2.3 2.2 2.3 1.9 1.9 1.9 1.9 2.3 2.5 1.5 2.4 3.1 2.4 3.1 2.1 1.8 2.4 3.1 2.1 1.8 1.5 0.17 0.17 0.17 0.17 0.17 0.17 0.17 0.17 0.17 0.17 0.17 0.14 0.18 0.14 0.18 0.15 0.29 0.14 0.14 0.18 0.30 0.17 0.57 0.71 0.57 0.71 0.47 0.47 0.55 0.65 0.47 0.47 0.40 0.51 0.51 0.51 0.51 0.46 0.46 0.46 0.46 0.51 0.56 0.40 35 or less 31 or less 20 or less 26 or less 56 or less 44 or less 56 or less 44 or less 56 or less 44 or less 34 or less Note 1) Values for the top ported cylinder port size of C8. CYL → Values of EXH. The side ported type will be about 10% less. Note 2) Based on JIS B 8375-1981. (Values with a supply pressure of 0.5 MPa and light/surge voltage suppressor. Values fluctuate depending on the pressure and air quality.) ABC Standard (0.4 W) Quick response (0.95 W) Note 1) Use dry air to prevent condensation when operating at low temperatures. Note 2) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. Note 3) Value for quick response type. (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) Symbol 2 position single 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve (A) 4 position dual 3 port valve (B) 4 position dual 3 port valve (C) 2 position double (Double solenoid) Metal seal Rubber seal 4 position 3 position 2 position Solenoid Valve specifications specifications Min. operating pressure 1360 |