【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   31 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Port size Port location Specifications Rated voltage 0 5 6 24 VDC 12 VDC SQ2 3 Cylinder port 1 5 C6 Manual override C4 C6 C8 L4 L6 L8 With One-touch fittings for o4 With One-touch fittings for o6 With One-touch fittings for o8 With One-touch fittings for o4 With One-touch fittings for o6 With One-touch fittings for o8 Side ported Nil B Non-locking push type (Tool required) Locking type (Tool required) D Slide locking type (Manual type) . Only side ported type applicable Function Nil B D (1) N (2) R (3) Standard type (0.4 W) Quick response type (0.95 W) 2 position double (Double solenoid specifications) Negative common External pilot specifications Nil A B None Port 4(A) Port 2(B) Port plug mounting port Note 1) Light/surge voltage suppressor is built-in. Note 2) S kit: 24 VDC only Note 1) “D” is specified for 2 position double. Note 2) For L kit, when the manifold specifies negative common, the valve common should also be negative. The combination of negative common of the valve cannot be specified with S kit (EX140). Note 3) Except dual 3 port valves. Note 4) When two or more symbols are specified, indicate them alphabetically. CE-compliant Nil Q . CE-compliant Symbol Note 1) Can be changed to side ported configuration. Note 2) Refer to page 1385 for the inch-size One-touch fittings. With/Without manifold block Nil For adding stations M . Lead wire is not included. . Lead wire is not included. MB Without manifold block With manifold block With manifold block, built-in back pressure check valve . When ordering with manifolds . When only valves are required. 1 Symbol 0 1 Metal seal Rubber seal Seal Type of actuation 3 4 1 2 5 A (2) B (2) C (2) 2 position single 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve 4 position dual 3 port valve 4 position dual 3 port valve 2 position double (Double solenoid) (1) Metal seal Rubber seal Note 1) For double solenoid specification, the function symbol below is “D”. Note 2) Only rubber seal types are applicable. (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)51 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) How to Order Valves [Option] Plug-in Unit Series SQ2000 Top ported (1) 1357 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ A