【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   30 / 125

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold Electrical entry Kit type FD0 FD1 FD2 FD3 PD0 PD1 PD2 PD3 PDC JD0 TD0 LD0 (N) LU0 (N) LD1 (N) LU1 (N) LD2 (N) LU2 (N) SDF SDH SDJ1 SDJ2 SDQ SDR1 SDR2 SDV D side D side (1) D side D side D side U side D side U side D side U side D side 1 to 12 stations 1 to 12 stations 1 to 9 stations 1 to 8 stations 1 to 10 stations 1 to 12 stations 1 to 8 stations 1 to 4 stations 1 to 8 stations 1 to 4 stations 1 to 8 stations 24 24 18 16 16 . 16 8 16 8 16 16 stations 16 stations 16 stations 16 stations . 16 stations 8 stations 16 stations 8 stations 16 stations Cable/SI unit specifications Lead wire kit with 0.6 m cable Lead wire kit with 1.5 m cable Lead wire kit with 3.0 m cable Flat ribbon cable (20P) PC wiring system compatible Terminal block box kit D-sub connector (25P) kit, without cable D-sub connector (25P) kit, with 1.5 m cable D-sub connector (25P) kit, with 3.0 m cable D-sub connector (25P) kit, with 5.0 m cable Flat ribbon cable (26P) kit, without cable Flat ribbon cable (26P) kit, with 1.5 m cable Flat ribbon cable (26P) kit, with 3.0 m cable Flat ribbon cable (26P) kit, with 5.0 m cable Flat ribbon cable (20P) kit, without cable NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (8 output points) DeviceNet OMRON Corp.: CompoBus/S (16 output points) OMRON Corp.: CompoBus/S (8 output points) CC-LINK Station (Double wiring) CEcompliant Max. number of solenoids for special wiring specifications (2) . Max. number of stations for special wiring specifications Lead wire connector location Lead wire kit Terminal block box kit Flat ribbon cable connector kit Flat ribbon cable (20P) (PC Wiring System compatible) Serial transmission kit EX140 Integrated-type (For Output) Serial Transmission System (4) 26P 20P F kit P kit J kit T kit L kit S kit D-sub connector kit Symbol Protocol type SI unit part no. Page P.2058 P.2058 EX140-SUW1 EX140-SUH1 EX140-SSL1 EX140-SSL2 NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (8 output points) SDF SDH SDJ1 SDJ2 Symbol Protocol type SI unit part no. Page EX140-SDN1 EX140-SCS1 EX140-SCS2 EX140-SMJ1 DeviceNet OMRON Corp.: CompoBus/S (16 output points) OMRON Corp.: CompoBus/S (8 output points) CC-LINK SDQ SDR1 SDR2 SDV SI Unit Part No. FD2 01 16 Note) 1 station 16 stations SS5Q23 08 Stations Option D Nil 02 to 16 (1) B (2) K (3) N R S None DIN rail length specified Back pressure check valve Special wiring specifications (Except double wiring) With name plate (Side ported only) External pilot specifications Built-in silencer, direct exhaust Manifold mounting D E Note) DIN rail mounting style Direct mounting style Note) Refer to page 1384 for details. Note 1) Specify DIN rail length with “Dュ at the end. (Enter the number of stations inside ュ.) The number of stations that may be displayed is longer than the manifold number of stations. Example: -D09 Note 2) When “-B” is selected, a back pressure check valve is included in all stations of the manifold. If the back pressure check valve is used only for the station that need it, then specify the station location in the manifold specification. (“-B” is not necessary) Note 3) Specify “-K” for wiring specification for cases below. (Except L kit) - All single wiring - Single and double mixed wiring. - When there are stations which do not require wiring (e.g. single SUP spacer), specify the wiring specification in the manifold specification so that the number of solenoids is the maximum number of solenoids or less. (Standard wiring specification is double wiring) Note 4) For specifying two or more options, enter them alphabetically. Example: -BKN . Refer to pages 1378 to 1385 for manifold option parts. 1(P), 3(R) port size Nil 00T 1(P), 3(R) port One-touch fittings for o10 1(P), 3(R) port One-touch fittings for o3/8" CE-compliant Nil Q . CE-compliant Note) The maximum number of stations depends on the type of electrical entries. Refer to “Electrical entry” for details. U side D side Plug-in Unit Series SQ2000 [Option] … … Note 1) Separately order the 20P type cable assembly for the P kit. Note 2) Specify the number of the solenoid so that the maximum station number is not exceeded.(The number of solenoids are counted as: 1 for single solenoids and 2 for type 3P and 4P double solenoids.) Note 3) When specifying the negative common specifications of the L kit, suffix “N” to the kit symbol. For details, refer to page 1370. Note 4) Refer to page 2058 and the Operation Manual for the details of EX140 Integrated-type (For Output) Serial Transmission System. Please download it via our website, http://www.smcworld.com . Refer to page 1397 for manifold spare parts. Note 3) A 1356