【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   27 / 125

BOOKをみる

10秒後にBOOKのページに移動します


(R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) How to Order Valves SQ2 1 3 0 5 1 Series 2 SQ2000 Seal 0 1 Metal seal Rubber seal Function Nil B D (1) N (2) R (3) Standard type (0.4 W) Quick response type (0.95 W) 2 position double (Double solenoid specifications) Negative common External pilot specifications Symbol Specifications Rated voltage 5 24 VDC C6 Note) Light/surge voltage suppressor is built-in. Port plug mounting port Nil A B None Port 4(A) Port 2(B) Symbol Port size Port location Cylinder port C4 C6 C8 L4 L6 L8 One-touch fittings for o4 One-touch fittings for o6 One-touch fittings for o8 One-touch fittings for o4 One-touch fittings for o6 One-touch fittings for o8 Side ported Note 1) Can be changed to side ported configuration. Note 2) Refer to page 1385 for the inch-size One-touch fittings. CE-compliant Nil Q . CE-compliant Manual override Nil B Non-locking push type (Tool required) Locking type (Tool required) D Slide locking type (Manual type) . Only side ported type applicable With/Without manifold block Nil For adding stations M . Lead wire is not included. . Lead wire is not included. MB Without manifold block With manifold block With manifold block, built-in back pressure check valve . When ordering with manifolds . When only valves are required. Type of actuation 3 4 1 2 5 A (2) B (2) C (2) 2 position single 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve 4 position dual 3 port valve 4 position dual 3 port valve 2 position double (Double solenoid) (1) Metal seal Rubber seal Note 1) For double solenoid specification, the function symbol below is “D”. Note 2) Only rubber seal types are applicable. Note 1) “D” is specified for 2 position double. Note 2) When SI unit output polarity is negative common, the valve common specification should be also be negative common. Note 3) Except dual 3 port valves. Note 4) When two or more symbols are specified, indicate them alphabetically. EX510 Gateway-type Serial Transmission System Series SQ2000 Plug-in Unit [Option] Top ported (1) 1353 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ