【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   24 / 125

BOOKをみる

10秒後にBOOKのページに移動します


P 1 R 3 4 2 4 2 4 2 4 2 4 2 4 2 4 2 4 2 No. BDL ADDRESS No. BDH BS- FG 24V 0V EX140-SCS1 COMM SERIAL UNIT PWR. ERR. BS+ For top ported Stations 1 2 3 4 5 6 7 8 n One-touch fitting [3(R), 1(P) port] Applicable tubing O.D.: o8 2 x M4 DIN rail clamp screw 47 49.4 .10 (108.5) 4.6 10 34.3 47.1 101 .9 108.5 (Single) 113.1 (Double, Dual 3 port valve) 122 (3 position) M5: External pilot port 5 44.7 59.3 P=11.5 L1 L2 L3 L4 1.5 19.2 Indicator light Manual override 74.5 35 5.5 28.1 12.7 1.5 EXH outlet 7.5 13.1 29.6 (49.4) 81.5 66.9 P=11.5 60 .9 37 26 One-touch fitting, thread piping [4(A), 2(B) port] Applicable tubing O.D.: o3.2 : o4 : o6 Thread size: M5 Kit (Serial Transmission Unit) EX140 Integrated-type (For Output) Serial Transmission System The serial transmission system reduces wiring work, while minimizing wiring and saving space. The maximum number of stations is 8. (16 as a semi-standard). Only for type J2 and R2, the maximum stations are 4 (8 as a semi-standard). S Manifold Specifications Series SQ1000 Porting specifications Port location Port size 1(P), 3(R) 4(A), 2(B) Side, Top Maximum number of stations C8 C3, C4, C6, M5 8 stations (16 as a semi-standard) L n Dimensions L1 L2 L3 L4 1 78.5 108 137.5 148 2 90 119.5 150 160.5 3 101.5 131 162.5 173 4 113 142.5 162.5 173 5 124.5 154 175 185.5 6 136 165.5 187.5 198 7 147.5 177 200 210.5 8 159 188.5 212.5 223 9 170.5 200 225 235.5 10 182 211.5 237.5 248 11 193.5 223 250 260.5 12 205 234.5 262.5 273 13 216.5 246 275 285.5 14 228 257.5 287.5 298 15 239.5 269 300 310.5 16 251 280.5 300 310.5 Formula: L1 = 11.5n + 67, L2 = 11.5n + 96.5 n: Stations (Maximum 16 stations) Series SQ1000 D side U side Refer to page 2058 and the Operation Manual for the details of EX140 Integrated-type (For Output) Serial Transmission System. Please download it via our website, http://www.smcworld.com 1350