【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   22 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Kit (Lead Wire Cable) Direct electrical entry type L Manifold Specifications Series SQ1000 Porting specifications Port location Port size 1(P), 3(R) 4(A), 2(B) Side, Top Maximum number of stations C8 C3, C4, C6, M5 12 stations Wiring Specifications: Negative Common Specifications (Semi-standard) . Valves are numbered from the D side. Note) When using the negative common specifications, use valves for negative common. Wiring Specifications: Positive Common Specifications Single solenoid Double solenoid Single solenoid Double solenoid Black: A side solenoid (.) Station number 24AWG x 3 core cable O.D. o1.5 White: B side solenoid (.) (Not used for single solenoid) Red: COM (+) Three lead wires are included per station regardless of valves used. Among the three lead wires, the red wire is for COM. Three lead wires are included per station regardless of valves used. Among the three lead wires, the black wire is for COM. 1 1 Red: A side solenoid (+) Station number 24AWG x 3 core cable O.D. o1.5 White: B side solenoid (+) (Not used for single solenoid) Black: COM (.) The following part numbers are for negative common specifications. Negative Common Specifications Negative common specifications SQ1130 N -51-C6 How to order negative common valves (Example) How to order negative common manifold (Example) Negative common specifications SS5Q13- 08 LD1 N- D N Kit type DIN rail mounting style Stations Option Lead wire color (+) COM(.) (+) Lead wire color SOL.B SOL.A (+) COM(.) (+) SOL.B SOL.A (.) COM(+) (.) Red White Lead wire color SOL.B SOL.A COM(+) (.) SOL.B SOL.A Series SQ1000 D side 1 2 3 ・・・・・・・・・・ stations U side Black Red White Lead wire color Black Black White Red Black White (.) Red 1348