【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   15 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Specifications Base model Porting specifications Port size (1) Port location Side Top (2) 1(P), 3(R) 4(A), 2(B) Port size C8 (For o8) Option Built-in silencer, direct exhaust C3 (For o3.2) C4 (For o4) C6 (For o6) M5 (M5 thread) L3 (For o3.2) L4 (For o4) L6 (For o6) L5 (M5 thread) Applicable stations (3) (Double wiring) 1 to 12 stations 1 to 12 stations 1 to 9 stations 1 to 8 stations 1 to 12 stations 1 to 8 stations 420 420 420 460 475 Applicable solenoid valve Type of connection F kit: D-sub connector J kit: Flat ribbon cable PC wiring system compatible L kit: Lead wire S kit: Serial transmission P kit: Flat ribbon cable 26P 20P 5-station weight (4) (g) 20 20 20 35 20 Addition per station (4) (g) Note 1) One-touch fittings in inch sizes are also available. For details, refer to page 1385. Note 2) Can be changed to side ported configuration. Note 3) An optional specification for special wiring is available to increase the maximum number of stations. Refer to page 1383 for details. Note 4) Except valves. For valve weight, refer to page 1340. SS5Q13-ュュ-ュ SQ1ュ30 SQ1ュ31 25P 1(P) port 3(R) port 4(A), 2(B) port 26P/20P (P kit) 20P (J kit) EX140 F kit L kit P kit J kit Plug-in Unit Series SQ1000 S kit Refer to page 2058 and the Operation Manual for the details of EX140 Integrated-type (For Output) Serial Transmission System. Please download it via our website, http://www.smcworld.com 1341 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ