【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   125 / 125

BOOKをみる

10秒後にBOOKのページに移動します


End plate Clamping bracket hook q Clamping screw Solenoid cover w Hook Connector Solenoid cover Bracket Hook Bracket Manual override Mounting screw q w e (1) Tightening clamping screw DIN rail clasps Proper tightening torque: 0.8 to 1.0 N・m (SQ1000, SQ2000) End plate (3) Tighten (2) Push together Element Tightening torque 0.5 to 0.7 N・m Clip Fitting assembly Caution Mounting SQ1000 SQ2000 0.17 to 0.23 N・m 0.25 to 0.35 N・m . Insert the hook of the valve into the bracket on the manifold block, then push the valve down into place and tighten the mounting screw. . Tighten the screw with the appropriate tightening torque shown below. Removing . Loosen the valve mounting screw, lift the valve from the solenoid cover side and remove it by sliding it in the direction of arrow e. . When pushing the valve down, press it on the area near the manual override. Be careful not to push the solenoid cover. Caution Removing Manifold from DIN Rail q Loosen the end plate clamping screws on both sides until they turn freely. (The screws do not come out.) w Remove the manifold from the DIN rail by lifting it from the solenoid cover side. Mounting and Removal of Valves Mounting and Removal of Manifold with DIN Rail Caution Caution Applicable tubing O.D. (mm) . Part numbers above are for one fitting; however, order them in 10 piece units. 3.2 4 6 8 Fitting assembly part no. SQ1000 VVQ1000-50A-C3 VVQ1000-50A-C4 VVQ1000-50A-C6 . SQ2000 . VVQ1000-51A-C4 VVQ1000-51A-C6 VVQ1000-51A-C8 The cylinder port fittings are a cassette for easy replacement. Fittings are secured with a clip that is inserted from the top side of the valve. Remove the clip with a flat head screwdriver, etc., to replace the fittings. To mount a fitting, insert the fitting assembly until it stops and reinsert the clip to its designated position. Mounting Manifold on DIN Rail Caution Element part no. Type . Part numbers above are for a set of ten elements. Built-in silencer direct exhaust (-S) Element part no. SQ1000 SSQ1000-SE SQ2000 SSQ2000-SE A filter element is built into the manifold base end plate. When the element becomes dirty and clogged, this will cause trouble such as a drop in the cylinder speed, etc. Therefore, replace the element regularly. For obtaining the flow rate, refer to front matter 42 to 45. The procedure is the reverse of that above. After tightening the clamping screw on one side, push on the opposite end plate so that there are no gaps between the manifold blocks and then tighten the other clamping screw. Replacement of Cylinder Port Fittings Built-in Silencer Replacement Element How to Calculate the Flow Rate To replace an element, remove the cover on the top side of the end plate and remove the old element with a flat head screwdriver, etc. 撒rademark DeviceNet. is a trademark of ODVA. If it is difficult to loosen the screw, loosen it while pressing the valve gently on the area near the manual override. When a manifold contains a large number of stations and it is difficult to remove all at once, separate the manifold into several sections before removing it. Confirm that the DIN rail clasps are securely hooked into the DIN rail. Use caution that O-rings must be free from scratches and dust. Otherwise, air leakage may result. Series SQ1000/2000 Specific Product Precautions 2 Be sure to read before handling. Refer to front matter 53 for Safety Instructions, pages 3 to 8 and the Operation Manual for 3/4/5 Port Solenoid Valves Precautions. Please download it via our website, http://www.smcworld.com 1451 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ