【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   11 / 125

BOOKをみる

10秒後にBOOKのページに移動します


(R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 1(P) 3(R) 4(A) 2(B) 1(P) 3(R) 4(A) 2(B) 1(P) 3(R) 4(A) 2(B) How to Order Valves Rated voltage 0 5 6 24 VDC 12 VDC 0 1 Metal seal Rubber seal SQ1 Seal 3 Cylinder port 1 5 1 C6 C3 C4 C6 M5 L3 L4 L6 L5 With One-touch fittings for o3.2 With One-touch fittings for o4 With One-touch fittings for o6 M5 thread With One-touch fittings for o3.2 With One-touch fittings for o4 With One-touch fittings for o6 M5 thread Nil A B None Port 4(A) Port 2(B) Side ported Top ported (1) Port plug mounting port Nil Q . CE-compliant CE-compliant Note 1) Can be changed to side ported configuration. Note 2) Refer to page 1385 for the inch-size One-touch fittings. Function Nil Standard type (0.4 W) Quick response type (0.95 W) 2 position double (Double solenoid specifications) Negative common External pilot specifications High pressure type (1 MPa, 0.95 W) [Applicable to metal seal only] Note 1) Light/surge voltage suppressor is built-in. Note 2) S kit: 24 VDC only Note 1) “D” is specified for 2 position double. Note 2) For L kit, when the manifold specifies negative common, the valve common should also be negative. The combination of negative common of the valve cannot be specified with S kit (EX140). Note 3) Except dual 3 port valves. Note 4) When two or more symbols are specified, indicate them alphabetically. Note 5) Function combination of “B”and “K” is not available. Symbol Specifications B(5) D(1) K(5) N(2) R(3) Manual override Nil B Non-locking push type (Tool required) Locking type (Tool required) With/Without manifold block Nil For adding stations M . Lead wire is not included. . Lead wire is not included. MB Note) Without manifold block With manifold block With manifold block, built-in back pressure check valve . When ordering with manifolds . When only valves are required. Note) Since 4 port specification valves (5 (R1) and 3 (R2) are common) are used, back pressure cannot be prevented with dual 3 port valves. Symbol Port size Port location Type of actuation 3 4 1 2 5 A(2) B(2) C(2) 2 position single 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve 4 position dual 3 port valve 4 position dual 3 port valve 2 position double (Double solenoid) (1) Metal seal Rubber seal Note 1) For double solenoid specification, the function symbol below is “D”. Note 2) Only rubber seal types are applicable. Plug-in Unit Series SQ1000 [Option] 1337 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ