【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   111 / 125

BOOKをみる

10秒後にBOOKのページに移動します


AXT100- DR - n Special DIN Rail Length (DIN Rail Mounting (-D) Only) Manifold is mounted by using mounting holes of both sides of the manifold. DIN rail is not sticking out of the edge of end plate. Furthermore, the reinforcing part that comes to the bottom of the DIN rail is attached to the end plate assembly. Direct Mounting Style (-E) (SQ2000 C Kit Only) No. L dimension 1 23 2 35.5 3 48 4 60.5 5 73 6 85.5 7 98 8 110.5 9 123 10 135.5 No. L dimension 11 148 12 160.5 13 173 14 185.5 15 198 16 210.5 17 223 18 235.5 19 248 20 260.5 No. L dimension 21 273 22 285.5 23 298 24 310.5 25 323 26 335.5 27 348 28 360.5 29 373 30 385.5 No. L dimension 31 398 32 410.5 33 423 34 435.5 35 448 36 460.5 37 473 38 485.5 39 498 40 510.5 5.5 25 35 L 1.25 P=12.5 5.25 7.5 L Dimension L = 12.5 x n + 10.5 Mounting hole (For M5) Mounting hole (For M5) U side end plate assembly D side end plate assembly SS5Q14- 08FD0 - D09BNK The standard DIN rail provided is approximately 30 mm longer than the overall length of the manifold with a specified number of stations. The following options are also available. Option symbols (alphabetically) 8 station manifold DIN rail for 9 stations DIN rail length longer than the standard type (for stations to be added later, etc.) In the manifold part number, specify “-D” for the manifold mounting symbol and add the number of required stations after the symbol. Ordering DIN rail only DIN rail part number Note) For “n”, enter a number from the “No.” line in the table below. For L dimension, refer to the dimensions of each kit. Example) Plug Lead Unit Series SQ1000/2000 1437 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ