【DO!BOOK・ページリンク】 1-p1329-1451-sq1000_en 110 / 125 10秒後にBOOKのページに移動します |
|
Special Wiring Specifications Others, option symbols: to be indicated alphabetically. Kit F kit (D-sub connector) P kit (Flat ribbon cable connector) Type Max. points 1 2 3 4 5 6 7 8 9 10 11 12 13 26 24 22 20 18 16 14 12 10 8 6 4 2 25 23 21 19 17 15 13 11 9 7 5 3 1 20 18 16 14 12 10 8 6 4 2 19 17 15 13 11 9 7 5 3 1 20 18 16 14 12 10 8 6 4 2 19 17 15 13 11 9 7 5 3 1 14 15 16 17 18 19 20 21 22 23 24 25 COM. COM. COM. COM. COM. COM. COM. F kit D-sub connector (for 25P) P kit Flat ribbon cable connector (for 26 P) P kit Flat ribbon cable connector (for 20P) J kit Flat ribbon cable connector (20P) PC wiring system compatible Manifold Option for SQ1000/2000 Note) Maximum stations ・・・・ SQ1000: 24 stations SQ2000: 16 stations Series SQ1000/2000 In the internal wiring of F kit, P kit, and J kit, double wiring (connected to SOL. A and SOL. B) is adopted for each station regardless of the valve and option types. Mixed wiring of single and double wiring can be specified for the wiring specification. 1. How to order Indicate option symbol “ -K ” in the manifold part number and be sure to specify station positions for single or double wiring on the manifold specification sheet. 2. Wiring specifications Connector terminal numbers are connected from solenoid station 1 on the A side in the order indicated by the arrows without skipping any terminal numbers. 3. Maximum stations The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. Determine the number of stations so that the total number of solenoids is no more than the maximum points in the table below. Flat ribbon cable PC wiring system compatible J kit FDュ 25P 24 points PDュ 26P 24 points PDC 20P 18 points JD0 20P 16 points Example) SS5Q14 - 09 FD0 - DKS 1436 |