【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   109 / 125

BOOKをみる

10秒後にBOOKのページに移動します


To drive a large bore cylinder, two valve stations are are operated simultaneously to double the air flow.This fitting is used on the cylinder ports in this situation. Available sizes are o10 and o3/8" One-touch fittings. . When ordering with valves, specify the valve part number without One-touch fitting and list the dual flow fitting part number. Example) Valve part number (without Onetouch fitting) SQ2141-5L1- C0 ・・・・・・・・・・ 2 sets . SSQ2000-52A- ・・・・・・・・・・・ 1 set External pilot specifications [-R] Dual flow fitting SSQ2000-52A- C10 Silencer (For EXH port) C10 N11 External pilot port (M5 x 0.8) SUP/EXH block 29.3 C10: o10 One-touch fitting N11: o3/8" One-touch fitting 38 44.2 24.7 Port size C10 N11 o10 o3/8" Note 1) Not applicable for dual 3 port valves. Note 2) Valves with the external pilot specifications have a pilot EXH with individual exhaust specifications and EXH can be pressurized. However, the pressure supplied from EXH should be 0.4 MPa or lower. This can be used when the air pressure is 0.1 to 0.2 MPa lower than the minimum operating pressure of the solenoid valves or used for vacuum specifications. Add “R” to the part numbers of manifolds and valves to indicate the external pilot specifications. An M5 port will be installed on the top side of the manifold’s SUP/EXH block. How to order valves (Example) SQ2140 R -5L1-C6 How to order manifold (Example) . Indicate “R” for an option. SS5Q24-08FD1-DR This is inserted into the centralized type EXH port (One-touch fitting). Model AN20-C10 Series Specifications SQ2000 Effective area (mm2) (Cv factor) Noise reduction (dB) 30 (1.6) 30 57.5 30.5 o10 External pilot specifications External pilot specifications Plug Lead Unit Series SQ2000 1435 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ