【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   108 / 125

BOOKをみる

10秒後にBOOKのページに移動します


The plug is used to block the cylinder port when using a 5-port valve as a 3-port valve. . Add “A” or “B” at the end of the valve part number when ordering with valves. Example) SQ2141-5L1-C8-A (N.O. specifications) Example) SQ2141-5L1-C8-B (N.C. specifications) Example) SQ2141-5L1-C8-B-M (B port plug with manifold block) Name plate [-N] SSQ2000-N3-Stations (1 to maximum) Port plug VVQZ2000-CP 53 P=17.5 1 2 3 4 5 6 7 8 ・・・・ n: Stations Blanking plug (For One-touch fitting) KQ2PDirect EXH outlet, built-in silencer [-S] 04 06 08 10 o14 9.7 od oD L A O-ring Applicable fittings size od 4 6 8 10 Model KQ2P-04 KQ2P-06 KQ2P-08 KQ2P-10 A 16 18 20.5 22 L 32 35 39 43 D 6 8 10 12 4(A) port plug 2(B) port plug Dimensions Silencer cover EXH outlet B port A port Manifold Option Parts for SQ2000 Series SQ2000 It is a transparent resin plate for placing a label that indicates solenoid valve function, etc. Insert it into the groove on the side of the end plate and bend it as shown in the figure. Also, the plate is difficult to bend for manifolds with only a few stations, therefore, remove the silencer cover to install it. . When ordering this option incorporated with a manifold, suffix “-N” to the end of the manifold part number. It is inserted into an unused cylinder port and SUP/EXH ports. Purchasing order is available in units of 10 pieces. This is a type with an exhaust port atop the manifold end plate. The built-in silencer exhibits an excellent noise suppression effect. (Noise reduction: 30 dB) Note) A large quantity of drainage generated in the air source results in exhaust of air together with drainage. . When ordering this option incorporated with a manifold, suffix “-S” to the end of the manifold part number. . For precautions on handling and how to replace elements, refer to page 1451. 1434