【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   106 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Individual EXH spacer SSQ2000-R-4- C8 This has both functions of the individual SUP and EXH spacers above. (Refer to application example.) . Specify the spacer mounting position and SUP and EXH passage shut off positions on the manifold specification sheet. Two shut off positions each for SUP and EXH are required per unit. [Block plates that shut off the SUP and EXH passages are included with the individual SUP/EXH spacer (2 pcs. of SUP block plate and 4 pcs. of EXH block plate).] . No electrical wiring is connected to the manifold station with the individual SUP/EXH spacer. When the wiring needs to be connected to the stations with the individual SUP/EXH spacer mounted, specify it on the manifold specification sheet. . By changing the fitting shown in the drawing and the block plates, the spacer’s specification can be changed later. . The number of spacers is not limited when ordered with the manifold. However, when adding individual for F, P, and J kits, it is limited to two units, one between manifold stations and another on the U side, due to the length of the lead wire. . Model no. with manifold block: SSQ2000-PR1-4- -M . Do not install any back pressure check valve on the manifold station, on which the spacer is to be mounted. When installing the back pressure check valve on other manifold station, be sure to specify the manifold station position on the manifold specification sheet instead of ordering by specifying the manifold option symbol “B”. This is used to exhaust an individual valve when the exhaust from a valve interferes with other stations in the circuit (used for one station). Both sides of the station which is to be individually exhausted are shut off. (Refer to application example.) . Specify the spacer mounting position and EXH passage shut off positions on the manifold specification sheet. Two shut off positions are required per unit. (Four pieces of EXH block plate that shut off the exhaust are included with the individual EXH spacer, therefore, it is not necessary to order them separately.) . No electrical wiring is connected to the manifold station with the individual EXH spacer. When the wiring needs to be connected to the stations with the individual EXH spacer mounted, specify it on the manifold specification sheet. . By changing the fitting shown in the drawing and the block plates, the spacer’s specification can be changed later (from the individual EXH spacer to the individual SUP spacer) . The number of spacers is not limited when ordered with the manifold. However, when adding individual for F, P, and J kits, it is limited to two units, one between manifold stations and another on the U side, due to the length of the lead wire. . Model no. with manifold block: SSQ2000-R-4- -M Individual EXH spacer SSQ2000-R-4- Description/Model Single EXH shut off position: Specify 2 positions. Stations 1 2 3 4 5 Individual SUP/EXH spacer SSQ2000-PR1-4- C8 Individual SUP/EXH spacer SSQ2000-PR1-4- Description/Model Single EXH shut off position: Specify 2 positions. SUP shut off position: Specify 2 positions. Stations 1 2 3 4 5 C8 L8 C8 L8 C8 L8 C8 L8 17.5 Individual EXH port One-touch fitting fo o8 For top ported 41.7 55.4 62.1 .10 Manifold block Manifold block 17.5 Individual SUP port One-touch fitting fo o8 For top ported 25.7 55.4 62.1 .10 41.7 Side ported Top ported Side ported Top ported Individual EXH port One-touch fitting fo o8 Manifold Option Parts for SQ2000 Port size C8 N9 L8 LN9 One-touch fittings for o8 One-touch fittings for o5/16" One-touch fittings for o8 One-touch fittings for o5/16" Side ported Top ported Port size C8 N9 L8 LN9 One-touch fittings for o8 One-touch fittings for o5/16" One-touch fittings for o8 One-touch fittings for o5/16" Side ported Top ported Series SQ2000 D side U side Option Valve D side U side U side D side Option Valve D side U side X X XX X X X X X X 3(R) (A)4 2(B) (A)4 2(B) 1(P) 3(R) (A)42(B) 1(P) 3(R) (P)13(R) (A)4 2(B) (A)4 2(B) 1(P) 3(R) (A)4 2(B) 1(P) 3(R) Individual spacer SUP. EXH. EXH block plate (Ordering not required) Block plate (Ordering not required) Block plate (Ordering not required) EXH block plate (Ordering not required) Valve Valve Valve Valve Valve Valve Individual EXH spacer A 1432