【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   105 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Individual SUP spacer SSQ2000-P-4- C8 SUP/EXH block SSQ2000-PR-3-C10- Blanking plate SSQ2000-10A-4 55.5 Symbol 17.5 Description/Model Single SUP/EXH block SSQ2000-PR-3-C10-ュ Individual SUP spacer SSQ2000-P-4- Stations 1 2 3 4 5 Description/Model Single SUP shut off position: Specify 2 positions. Stations 1 2 3 4 5 4 B C8 L8 C8 L8 17.5 Individual SUP port One-touch fitting for o8 For top ported 25.7 55.4 62.1 .10 Manifold block Side ported Top ported 4 20 Option Nil R S Standard External pilot specifications Built-in silencer Manifold Option Parts for SQ2000 Port size C8 N9 L8 LN9 One-touch fittings for o8 One-touch fittings for o5/16" One-touch fittings for o8 One-touch fittings for o5/16" Side ported Top ported Port size C8 C10 N9 N11 One-touch fittings for o8 One-touch fittings for o10 One-touch fittings for o5/16" One-touch fittings for o3/8" This is used as a supply port for different pressures when using different pressures in the same manifold (for one station). Both sides of the station which is used with supply pressure from the individual SUP spacer are shut off. (Refer to application example.) . Specify the spacer mounting position and SUP passage shut off positions on the manifold specification sheet. Two shut off positions are required per unit. (Two pieces of SUP block plate that shut off the supply pressure are included with the individual SUP spacer, therefore, it is not necessary to order them separately.) . No electrical wiring is connected to the manifold station with the individual SUP spacer. When the wiring needs to be connected to the stations with the individual SUP spacer mounted, specify it on the manifold specification sheet. . By changing the fitting shown in the drawing and the block plates, the spacer’s specification can be changed later (from the individual SUP spacer to the individual EXH spacer). . The number of spacers is not limited when ordered with the manifold. However, when adding individual for F, P, and J kits, it is limited to two units, one between manifold stations and another on the U side, due to the length of the lead wire. . Model no. with manifold block: SSQ2000-P-4- -M It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Note) When specifying both options, indicate “RS”. . Specify the spacer mounting position on the manifold specification sheet. For standard type manifolds, the SUP/EXH block is mounted on the D side. It is added to the manifold to increase SUP/EXH capacity. . The number of SUP/EXH blocks that can be added is limited to two sets, one between manifold stations and another on the U side of manifold, due to the length of the lead wire. . SUP/EXH blocks are not included in the number of manifold stations. U side Option Valve D side U side U side D side D side Option Valve D side U side Plug Lead Unit Series SQ2000 . Electrical wiring is connected to the manifold station with the blanking plate. X X Valve Valve (A)4 2(B) (A)4 2(B) (A)4 2(B) (P)13(R) 1(P) 3(R) 1(P) 3(R) 1(P) (A)4 2(B) (A)4 2(B) 1(P) 3(R) (A)4 2(B) 1(P) 3(R) Valve SUP block plate (Ordering not required) SUP block plate (Ordering not required) Valve Valve Individual SUP spacer Valve SUP/EXH block 1431 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ B