【DO!BOOK・ページリンク】
1-p1329-1451-sq1000_en   101 / 125

BOOKをみる

10秒後にBOOKのページに移動します


Option Valve SSQ1000-PR1-4- C6 SSQ1000-R-4- C6 Individual EXH spacer Individual EXH spacer SSQ1000-R-4- Description/Model Single EXH shut off position: Specify 2 positions. Stations 1 2 3 4 5 Individual SUP/EXH spacer Individual SUP/EXH spacer SSQ1000-PR1-4- Description/Model Single EXH shut off position: Specify 2 positions. SUP shut off position: Specify 2 positions. Stations 1 2 3 4 5 C6 L6 C6 L6 11.5 Individual EXH port One-touch fittings for o6 For top ported 37 47 60 .9 Side ported Top ported Side ported Top ported Manifold block 11.5 Individual SUP port One-touch fittings for o6 One-touch fittings for o6 For top ported 26 47 60 .9 37 Individual EXH port Manifold block Port size C6 N7 L6 LN7 One-touch fittings for o6 One-touch fittings for o1/4" One-touch fittings for o6 One-touch fittings for o1/4" Side ported Top ported Port size C6 N7 L6 LN7 One-touch fittings for o6 One-touch fittings for o1/4" One-touch fittings for o6 One-touch fittings for o1/4" Side ported Top ported This is used to exhaust an individual valve when the exhaust from a valve interferes with other stations in the circuit (used for one station). Both sides of the station which is to be individually exhausted are shut off. (Refer to application example.) . Specify the spacer mounting position and EXH passage shut off positions on the manifold specification sheet. Two shut off positions are required per unit. (Two pieces of EXH block plate that shut off the exhaust are included with the individual EXH spacer, therefore, it is not necessary to order them separately.) . No electrical wiring is connected to the manifold station with the individual EXH spacer. When the wiring needs to be connected to the stations with the individual EXH spacer mounted, specify it on the manifold specification sheet. . By changing the fitting shown in the drawing and the block plates, the spacer’s specification can be changed later (from the individual EXH spacer to the individual SUP spacer). . The number of spacers is not limited when ordered with the manifold. However, when adding individual for F, P, and J kits, it is limited to two units, one between manifold stations and another on the U side, due to the length of the lead wire. . Model no. with manifold block: SSQ1000-R-4- -M This has both functions of the individual SUP and EXH spacers above. (Refer to application example.) . Specify the spacer mounting position and SUP and EXH passage shut off positions on the manifold specification sheet. Two shut off positions each for SUP and EXH are required per unit. (Two pieces each of block plate that shut off the SUP and EXH passages are included with the individual SUP/EXH spacer.) . No electrical wiring is connected to the manifold station with the individual SUP/EXH spacer. When the wiring needs to be connected to the stations with the individual SUP/EXH spacer mounted, specify it on the manifold specification sheet. . By changing the fitting shown in the drawing and the block plates, the spacer’s specification can be changed later. . The number of spacers is not limited when ordered with the manifold. However, when adding individual for F, P, and J kits, it is limited to two units, one between manifold stations and another on the U side, due to the length of the lead wire. . Model no. with manifold block: SSQ1000-PR1-4- -M . Do not install any back pressure check valve on the manifold station, on which the spacer is to be mounted. When installing the back pressure check valve on other manifold station, be sure to specify the manifold station position on the manifold specification sheet instead of ordering by specifying the manifold option symbol “B”. C6 L6 C6 L6 D side U side Option Valve D side U side U side D side U side D side Plug Lead Unit Series SQ1000 X X 3(R) (A)4 2(B) (A)4 2(B) 1(P) 3(R) (A)4 2(B) 1(P) 3(R) X X X X (P)13(R) (A)4 2(B) (A)4 2(B) 1(P) 3(R) (A)4 2(B) 1(P) 3(R) Individual spacer SUP. EXH. EXH block plate (Ordering not required) Block plate (Ordering not required) Block plate (Ordering not required) EXH block plate (Ordering not required) Valve Valve Valve Valve Valve Valve Individual EXH spacer 1427 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ VFS VFR VQ7 SQ A