【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   9 / 77

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) Based on JIS B 8375-1981 (Supply pressure: 0.5 MPa; with light/surge voltage suppressor: clean air) Response time values will change depending on pressure and air quality. Note 2) Weight for threaded connection Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal 0.54 0.90 0.54 0.90 0.55 0.87 0.55 0.87 0.91 1.2 1.7 1.2 1.7 1.1 1.4 1.1 1.4 1.3 1.7 2.4 3.1 2.4 3.1 2.3 2.7 2.3 2.7 2.5 3.2 0.20 0.40 0.20 0.40 0.29 0.38 0.28 0.38 0.41 0.21 0.39 0.21 0.39 0.21 0.33 0.23 0.33 0.28 0.34 0.23 0.34 0.23 0.34 0.19 0.30 0.19 0.30 0.25 0.38 0.13 0.26 0.13 0.26 0.13 0.23 0.13 0.23 0.26 0.30 0.45 0.30 0.45 0.26 0.35 0.28 0.35 0.34 0.44 0.56 0.79 0.56 0.79 0.54 0.66 0.54 0.66 0.60 0.82 0.54 0.71 0.54 0.71 0.50 0.68 0.54 0.71 0.68 1.4 1.6 1.4 1.6 1.1 1.4 1.4 1.6 1.2 1.4 2.4 3.2 2.4 3.2 2.1 2.4 2.4 3.2 2.1 2.4 0.26 0.40 0.26 0.40 0.25 0.39 0.26 0.40 0.39 0.20 0.35 0.20 0.35 0.24 0.37 0.20 0.35 0.27 0.37 0.19 0.38 0.19 0.38 0.21 0.33 0.19 0.38 0.18 0.33 0.13 0.19 0.13 0.19 0.08 0.18 0.13 0.19 0.18 0.32 0.44 0.32 0.44 0.26 0.36 0.32 0.44 0.30 0.36 0.54 0.81 0.54 0.81 0.54 0.62 0.54 0.81 0.47 0.62 12 or less 12 or less 10 or less 10 or less 20 or less 25 or less 20 or less 25 or less 25 or less 14 or less 15 or less 10 or less 12 or less 23 or less 25 or less 23 or less 25 or less 23 or less 25 or less 17 or less 25 or less 10 or less 15 or less 25 or less 30 or less 25 or less 30 or less 25 or less 30 or less 15 or less . 13 or less . 26 or less . 26 or less . . 18 or less . 13 or less . 30 or less . 30 or less . 30 or less . 22 or less . 13 or less . 33 or less . 33 or less . 33 or less . 29 or less 34 or less 13 or less 13 or less 40 or less 47 or less 40 or less 47 or less 47 or less 34 or less 36 or less 13 or less 15 or less 44 or less 47 or less 44 or less 47 or less 44 or less 47 or less 34 or less 57 or less 13 or less 20 or less 53 or less 59 or less 53 or less 59 or less 53 or less 59 or less VQZ1000 VQZ2000 VQZ3000 VQZ1120 VQZ1121 VQZ1220 VQZ1221 VQZ1320 VQZ1321 VQZ1420 VQZ1421 VQZ1521 VQZ2120 VQZ2121 VQZ2220 VQZ2221 VQZ2320 VQZ2321 VQZ2420 VQZ2421 VQZ2520 VQZ2521 VQZ3120 VQZ3121 VQZ3220 VQZ3221 VQZ3320 VQZ3321 VQZ3420 VQZ3421 VQZ3520 VQZ3521 Flow characteristics 1→4/2 (P→A/B) C [dm3/(s獣ar)] b Cv C [dm3/(s獣ar)] b Cv 4/2→5/3 (A/B→EA/EB) Response time (ms) Note 1) 17 or less 17 or less 10 or less 10 or less 25 or less 30 or less 25 or less 30 or less 30 or less 18 or less 20 or less 10 or less 12 or less 28 or less 30 or less 28 or less 30 or less 28 or less 30 or less 21 or less 33 or less 10 or less 15 or less 33 or less 35 or less 33 or less 35 or less 33 or less 35 or less 45 65 62 65 84 91 108 136 125 X30 X90 X113 Symbol Description Pilot valve common exhaust Main valve fluororubber All fluororubber Semi-standard High speed response type High pressure type (Metal seal type only) External pilot type (Except VQZ1000). . For details on external pilot type, refer to page 1279. Specifications . Based on IEC60529 Note 1) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state) Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000 Hz. Test was performed to axis and right angle directions of the main valve and armature when pilot signal is ON and OFF. (Value in the initial state) Note 2) When IP65 compliant DIN terminals are selected: VQZ ュ21ュ-ュYュュW1-ュ-ュ Type Fluid Max. operating pressure (MPa) Ambient and fluid temperature (°C) Min. operating pressure (MPa) Max. operating frequency (Hz) Manual override Pilot exhaust method Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Note 1) 2 position Single Double 3 position 2 position single, double 3 position Metal seal Rubber seal Air, Inert gas .10 to 50 (No freezing) Non-locking push type, Locking type (Tool required) 20 10 Individual exhaust Not required Free Single: Free Double, 3 position: Main valve must be horizontal. 150/30 Dustproof (DIN terminal: IP65 Note 2)) 5 3 0.7 (High pressure type: 1.0) 0.1 VQZ3000, 3 position only 0.15 0.7 0.15 0.1 0.2 Enclosure. . In common between 110 VAC and 115 VAC, and between 220 VAC and 230 VAC. . For 115 VAC and 230 VAC, the allowable voltage is .15% to +5% of rated voltage. Solenoid Specifications Electrical entry Coil rated voltage (V) Allowable voltage fluctuation Power consumption (W) Apparent power (VA). Surge voltage suppressor Indicator light DC DC AC 50/60 Hz AC Standard High speed response, high pressure 100V 110V [115V] 200V 220V [230V] Grommet (G) L-type plug connector (L) M-type plug connector (M) DIN terminal (Y) 24, 12 100, 110, 200, 220. ±10% of rated voltage 0.35 [(With light: 0.4 (DIN terminal with light: 0.45)] 0.9 [(With light: 0.95 (DIN terminal with light: 1.0)] 0.78 (With light: 0.81) 0.86 (With light: 0.89) [0.94 (With light: 0.97)] 1.18 (With light: 1.22) 1.30 (With light: 1.34) [1.42 (With light: 1.46)] 0.78 (With light: 0.87) 0.86 (With light: 0.87) [0.94 (With light: 1.07)] 1.15 (With light: 1.30) 1.27 (With light: 1.46) [1.39 (With light: 1.60)] Varistor LED (Neon light when AC with DIN terminal) G, L, M Y Flow Characteristics Series Configuration Single Double Closed center Exhaust center Pressure center Single Double Closed center Exhaust center Pressure center Single Double Closed center Exhaust center Pressure center 2 position 3 position 2 position 3 position 2 position 3 position Model Weight (g) Note 2) High speed response: 0.9 W High pressure: 0.9 W Standard: 0.35 W AC 23 Made to Order (For details, refer to page 1321.) Series VQZ1000/2000/3000 1260