【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   8 / 77

BOOKをみる

10秒後にBOOKのページに移動します


(R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) Series 1 2 3 VQZ1000 body width 10 mm VQZ2000 body width 15 mm VQZ3000 body width 18 mm Body type 2 Body ported Seal type 0 1 Metal seal Rubber seal Coil voltage 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC Function Note) There is no 3 position pressure center for the metal seal type of the VQZ1000 series. Type of actuation 1 2 position single 2 2 position double 4 3 position exhaust center Metal seal Rubber seal 3 3 position closed center Note) 5 3 position pressure center Nil Standard High speed response type External pilot type High pressure type (Metal seal type only) B Note 1) R Note 1, 2, 3) K Note 1) Symbol Specifications DC (0.35 W) (0.9 W) (0.9 W) High pressure/External pilot type KR (Metal seal type only) Note 1, 2, 3) Note 4) High speed response/External pilot type BR Note 1, 2, 3) (0.9 W) (0.9 W) AC Note 1) Semi-standard Note 2) For details on external pilot type, refer to page 1279. Note 3) There is no VQZ1000 setting. Note 4) For AC specification power consumption, refer to page 1260. Body Ported Plug Lead Unit 5 Port Solenoid Valve Series VQZ1000/2000/3000 Single Unit Use standard (DC) specification for continuous duty. Caution Note) For applicable one-touch fitting and silencer models for this valve series, refer to page 1324. Made to Order How to Order Valve (For details, refer to page 1321.) Note) AC-type models that are CEcompliant have DIN terminals only. [Option] +. -+ +- Note 1) Applicable to the VQZ2000/3000 for DIN terminal type. For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. Note 2) Standard lead wire length: 300 mm Manual override VQZ 1 1 2 1 5 M 1 C6 Option Bracket IP65 compliant Nil W Note) . Compliant Note) VQZ2000/3000 DIN terminal rubber seal only (except external pilot). For details on IP65 enclosure, refer to page 1279. Note) AC-type models that are CE-compliant have DIN terminals only. CE-compliant Nil Q . CE-compliant Port size [4(A), 2(B) port] o3.2 One-touch fitting o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting o10 One-touch fitting M5 thread Rc 1/4 C3 C4 C6 C8 C10 M5 02 Symbol Port size VQZ1000 VQZ2000 VQZ3000 Note) For inch size One-touch fittings and optional thread type, refer to page 1279. Nil: Non-locking push type (Tool required) B: Locking type (Tool required) Nil: None F: With bracket 2 position single only Electrical entry G: Grommet (DC specification) L: L-type plug connector with lead wire LO: L-type plug connector without connector M: M-type plug connector with lead wire MO: M-type plug connector without connector With light/surge voltage suppressor With light/surge voltage suppressor With light/surge voltage suppressor With light/surge voltage suppressor Y: DIN terminal YO: DIN terminal without connector YZ: DIN terminal YOS: DIN terminal without connector (DC specification) With surge voltage suppressor With light/surge voltage suppressor YS: DIN terminal (DC specification) Note 1) Note 1) Note 1) Note 1) Note 1) With surge voltage suppressor AC DC AC DC CEcompliant CEcompliant 1259 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A