【DO!BOOK・ページリンク】 1-p1253-1328-vqz1000_en 74 / 77 10秒後にBOOKのページに移動します |
|
3 port valve 5 port valve Port plug 3 port valve 5 port valve Port plug Clip Fitting assembly Clip Fitting assembly Fitting assembly VQZ3000 VQZ1000/2000 + - Clip + - 2. Base mounted (VQZ 85 , N.C./VQZ 95 , N.O.) 3 port valves have the same external appearance as the 5 port valves. When using this type, 4(A) port on the 3 port valves can be used as 4(A) port on the 5 port valves’ manifold, too. Besides, there’s no problem, even though 2(B) port can be either plugged or unplugged. When port plug is used on 2 (B) port, indicate CM in manifold part no. and port size, and specify the port plug location by the manifold specification sheet. 1. Body ported (VQZ 82 , N.C./VQZ 92 , N.O.) Even though 3 port valves have the same construction as the 5 port single solenoid valves, the port plug is installed in the 2(B) port for N.C. type, and 4(A) port for N.O. type. By changing the port plug into a fitting, it can be used as the 5 port single solenoid valves, too. One-touch Fittings Replacement Caution The built-in fittings on the manifold can be changed easily. Simply remove the corresponding valve and take out the fitting clip underneath. Take out the clip with a screwdriver, etc., then replace the fittings. About mounting the fittings, after inserting the fitting until it stops, then put the clip into the prescribed position. VQZ1000/2000: Horizontally clipped to the valve body VQZ3000: Vertically clipped to the valve body Precautions When pulling the fitting assembly away from the valve base, remove the clip, then connect a tube or plug (KQP-ュュ) with the One-touch fitting and pull it out holding the tube or plug. Do not hold the release bushing to avoid damage. 3 Port Valve for Mixture Mounting 123 123 01 01 123 123 01 01 Series VQZ Specific Product Precautions 4 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. 1325 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |