【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   73 / 77

BOOKをみる

10秒後にBOOKのページに移動します


LED R 1 2 NL R 1 2 DIN Connector Part No. Fitting and Silencer Part No. for P, R Ports When Using Valve as an Individual Unit Circuit diagram with light NL: Neon light R: Resistor LED: Light emitting diode R: Resistor AC circuit DC circuit Rated voltage 24 VDC 12 VDC 100 VAC 200 VAC 110 VAC (115 VAC) 220 VAC (230 VAC) With light Voltage symbol 24 V 12 V 100 V 200 V 110 V 220 V Part no. SY100-82-3-05 SY100-82-3-06 SY100-82-2-01 SY100-82-2-02 SY100-82-2-03 SY100-82-2-04 Rated voltage All voltages Without light Voltage symbol None Part no. SY100-82-1 The diameter of the above fitting and silencer is the maximum diameter to in the EXH port. VQZ1000 VQZ2000 VQZ3000 KQ2H06-M5A KQ2S06-01AS KQ2H08-02AS (1) One-touch fitting for 1(P) port Silencer AN120-M5 INA-25-46 AN101-01 (2) For 3(R2, R) port, 5(R1) port One-touch fitting KQ2S04-M5A IN-457-32L (for o6) KQ2H06-01AS Series Part no. for one-touch fitting for 1(P) port and silencer/One-touch fitting for 3(R2, R), 5(R1) port How to Use DIN Terminal 1. Conforming to ISO#: EN-175301-803C (Former DIN 43650C) (8 mm between pins) The DIN terminal type with an IP65 enclosure is protected against dust and water, however, it must not be used in water. 2. Connection 1) Loosen the holding screw and pull the connector out of the solenoid valve terminal block. 2) After removing the holding screw, insert a flat head screwdriver, etc. into the notch on the bottom of the terminal block and pry it open, separating the terminal block and the housing. 3) Loosen the terminal screws (slotted screws) on the terminal block, insert the cores of the lead wires into the terminals according to the connection method, and fasten them securely with the terminal screws. 4) Secure the cord by fastening the ground nut. 3. Changing the entry direction After separating the terminal block and housing, the cord entry can be changed by attaching the housing in the desired direction (4 directions at 90° intervals). . When equipped with a light, be careful not to damage the light with the cord’s lead wires. 4. Precautions Plug in and pull out the connector vertically without tilting to one side. 5. Compatible cable Cable O.D.: o3.5 to o7 (Reference) 0.5 mm2, 2-core or 3-core, equivalent to JIS C 3306 Ground nut Washer Grommet (Rubber) (Rating symbol) Refer to the table. Terminal screw (3 locations) Set screw Housing (Light mounting location) Terminal block Notch Tightening torque 1.65 to 2.5 N塾 Tightening torque 0.3 to 0.4 N塾 Tightening torque 0.2 to 0.25 N塾 (1) One-touch fitting (2) Silencer Series VQZ Specific Product Precautions 3 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. 1324