【DO!BOOK・ページリンク】 1-p1253-1328-vqz1000_en 72 / 77 10秒後にBOOKのページに移動します |
|
(Orange) Manual override Adapter plate (VQ111) Pilot valve (Blue) Manual override Adapter plate (V111) Pilot valve [Conventional] [New] Conversion connector assembly VQZ1000V-85-ュA Coil voltage 1 2 3 4 24/12 VDC 100 VAC 200 VAC Other AC voltages Lead Wire Connection Caution Valve and Pilot Valve Replacement Caution 1. Crimping of lead wires and sockets Not necessary if ordering the lead wire pre-connected model. Strip 3.2 to 3.7 mm at the end of the lead wires, insert the ends of the core wires evenly into the sockets, and then crimp with a crimping tool. When this is done, take care that the coverings of the lead wires do not enter the core wire crimping area. 1. When replacing a conventional type valve with a new type for maintenance or other reasons, a “conversion connector assembly” is necessary to convert the connector from 3 terminals to 2 terminals and must be ordered separately. (When ordering, refer to the below part nos.) For pilot valves, there is no compatibility between the conventional type and new type. When replacing a pilot valve, be sure to confirm whether it is the new type or the conventional type. 2. Attaching and detaching sockets with lead wires Attaching Insert the sockets into the square holes of the connector ( , indication), and continue to push the sockets all the way in until they lock by hooking into the seats in the connector. (When they are pushed in, their hooks open and they are locked automatically.) Then, confirm that they are locked by pulling lightly on the lead wires. Detaching To detach a socket from a connector, pull out the lead wire while pressing the socket’s hook with a stick having a thin tip (approx. 1 mm). If the socket will be used again, first spread the hook outward. Hook 0.2 to 0.33 mm2 Max. cover diameter: o1.7 mm Core wire Crimping area crimping area Socket (DXT170-71-1) Core wire Insulation Lead wire Connector Lead wire Socket Hook Series VQZ Specific Product Precautions 2 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. Please contact SMC for the dedicated crimping tools. 1323 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |