【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   66 / 77

BOOKをみる

10秒後にBOOKのページに移動します


67 [74] 44.4 [46.6] 104.2 [108.6] 95.6 [100] (Pitch) P = 12 28.5 3.2 14.5 20.5 6.5 M5 x 0.8 [4(A), 2(B) port] B 2 A 4 34.5 55.7 [62.7] (3.2) C6: 3.9 N7: 7.7 8.5 13.6 53.8 (30.6) 15.5 15.5 PE port 1/8 [1(P), 5(R1), 3(R2) port] (11) (7.5) (Pitch) P = 12 16.1 28.5 20.5 6.5 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" B 2 A 4 B 2 A 4 15 14 7 6 9 8 1 0 PWR COM Connector locking pin SI unit -+ - + A B -+ A B -+ A B -+ A B - + -+ A B - + -+ A B -+ - + A B L5 4 L4 (8) L3 (5.5) (35) 54.2 [56.4] 30.6 22.2 29 37.6 (4.5) (5) 14 (Pitch) P = 12 16 123.8 [128.2] 115.2 [119.6] L1 L2 (Rail mounting hole pitch: 12.5) Manual override 11 13 7 9 12 10 8 6 4 2 0 R2 3 P 1 R1 5 (DIN rail) (DIN rail clamp thread) 1 P 3 R2 5 R1 4 x o4.5 (For mounting) U side D side (Station n) (Station 1) Note) The L dimension of 2 to 6 stations is the same. Valves are numbered from the D side according up to the number of stations. Dimensions Max. 16 stations L n 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 L1 L2 L3 L4 L5 123 112.5 88 17.5 80 123 112.5 88 17.5 80 123 112.5 88 17.5 80 123 112.5 88 17.5 80 123 112.5 88 17.5 80 135.5 125 100 17.5 92 148 137.5 112 18 104 160.5 150 124 18.5 116 173 162.5 136 18.5 128 185.5 175 148 19 140 198 187.5 160 19 152 210.5 200 172 19.5 164 223 212.5 184 19.5 176 235.5 225 196 20 188 248 237.5 208 20 200 M-type plug connector (M) M5 L-type plug connector (L) The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as L-type plug connector (L). [ ]: AC Dimensions: VQZ1000-SAュ: EX510 Gateway-type Serial Transmission System EX510 Gateway-type Series VQZ1000/2000/3000 Serial Transmission System (Remove before wiring the connector assembly.) Output no. 1317 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7